ST Life.augmented

DEVKIT-M24LR-A

Development kit for M24LRxx-R
  • NRND NRND

The DEVKIT-M24LR-A is a development kit for ST Dual Interface EEPROM products which allows system designers to evaluate the I2C and RF performance and capabilities of M24LRxx devices.

RF applications can be developed using the ISO15693 13.56 MHz RF reader.

pdf 下载
Data Brief

Key Features

  • Middle-range RF reader (ISO 15693, RF 13.56 MHz) interfaced via the USB bus
  • External RF reader antenna
  • Serial EEPROM USB reader interfaced through the USB bus
  • ANT1-M24LR-A antenna reference board
  • I2C cable to connect the serial EEPROM USB reader to the ANT1-M24LR-A
  • External power supply
  • Installation CD-ROM including
  • Technical documentation
  • Installation software
  • PC software

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1097: Development kit for M24LRxx Dual Interface EEPROMs
2.1 49 KB

Application Notes

描述 版本 大小
pdf
AN3224: Developing an application allowing PR101-USB and MR101-USB FEIG readers to communicate with M24LRXX transponders
2.1 422 KB

User Manual

描述 版本 大小
pdf
UM0853: M24LRxx application software user guide
3.1 1,697 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-M24LR011 Software set up file for M24LR-DISCOVERY board
STSW-M24LR002 PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)

Publications and Collaterals

Flyer

描述 版本 大小
pdf
NFC / RFID tags M24LR series
1.0 2,357 KB

License Agreement

描述 版本 大小
pdf
Evaluation products license agreement
1.0 126 KB
pdf
Open platform license agreement
1.0 45 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
DEVKIT-M24LR-ANRNDM24LR64-R-1316No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback