Product overview
Description
The 32F411EDISCOVERY Discovery kit helps users to discover the STM32F411 entry-level microcontrollers in the STM32F4 Series, and develop their applications easily. It offers everything required for beginners and experienced users to get started quickly.
Based on the STM32F411VET6, it includes an ST-LINK/V2 embedded debug tool, a gyroscope, an e-compass, a digital microphone, an audio DAC with integrated class‑D speaker driver, an OTG Micro-AB connector, LEDs, and push-buttons.
-
All features
- STM32F411VET6 microcontroller featuring 512 Kbytes of Flash memory and 128 Kbytes of RAM in an LQFP100 package
- USB OTG FS
- ST MEMS 3-axis digital output gyroscope
- ST MEMS 3D digital linear accelerometer and magnetic sensor
- ST MEMS digital microphone
- Audio DAC with integrated class‑D speaker driver
- Eight LEDs:
- LD1 (red/green) for USB communication
- LD2 (red) for 3.3 V power on
- Four user LEDs: LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
- Two USB OTG LEDs: LD7 (green) VBUS and LD8 (red) over-current
- Two user and reset push-buttons
- Board connectors:
- USB OTG FS Micro-AB connector
- ST-LINK Mini-B USB connector
- Extension header for all LQFP100 I/Os for quick connection to the prototype board and easy probing
- Flexible power-supply options:
- ST-LINK USB connector
- External 5 V supply voltage
- On-board ST-LINK/V2 debugger/programmer with mode selection switch to use the kit as a standalone ST-LINK probe (featuring an SWD connector for programming and debugging)
- Comprehensive free software including a variety of examples, part of the STM32CubeF4 MCU Package or STSW-STM32136 for legacy Standard Libraries usage
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
You might also like...
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 15 Oct 2020 | 15 Oct 2020 | ||
| ZIP | 1.0 | 26 Oct 2020 | 26 Oct 2020 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 26 Oct 2020 | 26 Oct 2020 |
Schematic Pack (3)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 15 Oct 2020 | 15 Oct 2020 | |||
| 1.0 | 15 Oct 2020 | 15 Oct 2020 | |||
| 1.0 | 15 Oct 2020 | 15 Oct 2020 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STM32F411E-DISCO | Active | Ecopack1 | - | - | |
STM32F411E-DISCO
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM32F411E-DISCO | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32F411E-DISCO Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors