ST Life.augmented

STX-RLINK

In-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers
  • active 活性

The RLink (STX-RLINK) is Raisonance’s versatile, low-cost, in-circuit debugger and programmer for a complete range of STMicroelectronics microcontrollers (STM8, ST7, STM32, STR7 and STR9). It connects to application or evaluation boards for in-circuit programming and debugging via an industry standard JTAG-SWD connection for ARM® core-based microcontrollers, via STMicroelectronics’ SWIM connection for STM8, or via an in-circuit communication (ICC) connection for ST7 microcontrollers. ST72Cxxxx devices are not supported.

The RLink, driven by Raisonance’s Ride7 integrated development environment provides both unlimited in-circuit debugging and programming of applications for STM8 and ST7. The RLink allows in-circuit debugging of STM32, STR7 and STR9 MCUs with debug code limitation up to 1/2 the size of the device Flash if Flash is less than or equal to 64 Kbytes, or up to 64 Kbytes if Flash is more than 64 Kbytes.

In combination with Raisonance’s free RFlasher7 programming software, RLink can also be used as a very-low cost, dedicated in-circuit programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollers.

Complete software tool sets are provided by download at www.raisonance.com.

The RLink does not include trace support for ARM® core-based devices with Embedded Trace Macrocell™ such as STR9.

pdf 下载
Data Brief

Key Features

  • In-circuit debugging and programming
  • Connection to application board via JTAG, SWD, ST SWIM or ICC interface
  • USB interface to host PC
  • Powered from USB

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0257: Raisonance's in-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9
6.0 194 KB

样品 & 购买

顶部
产品型号 Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STX-RLINKActiveIn-circuit debugger/programmer for STM8, ST7, STM32, STR7 and STR9 microcontrollersBuy Direct102.9Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA100
Farnell Element14Order NowEUROPE391
RS COMPONENTSOrder NowEUROPE1101
RUTRONIKOrder NowEUROPE451
DIGIKEYOrder NowWORLDWIDE1441
FUTUREOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE541
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback