ST Life.augmented

STX-PRO/RAIS

Unlimited in-circuit debugging/programming tool for STM32, STR7 and STR9
  • active 活性

The RLink Professional (STX-PRO/RAIS) provides unlimited programming, compiling and real-time debugging of 32-bit STMicroelectronics ARM Cortex™-M, ARM7TDMI® and ARM9E™ core based microcontrollers.

The tool contains everything required to develop STM32 and STR7/9 applications including an in-circuit debugger/programmer, free downloadable Raisonance IDE (Ride7) with GNU C/C++ compiler (available at www.raisonance.com).

The STX-PRO/RAIS does not include trace support for ARM® core-based with embedded Trace Microcell™ such as STR9.

pdf 下载 数据表

Key Features

  • In-circuit debugger/programmer with industry standard JTAG-SWD application board interface and USB connection to the host PC.
  • Ride7 unlimited version that drives RLink and offers seamless control of software development tools and GNU C/C++ compiler from an intuitive GUI.
  • Unlimited in-circuit programming and debugging of ARM Cortex™-M, ARM7TDMI® and ARM9E™ core based 32-bit STMicroelectronics microcontrollers
  • Unlimited, optimizing GNU C/C++ compiler

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB0299: Raisonance's unlimited development tool for STM32, STR7 and STR9
3.0 137 KB

样品 & 购买

顶部
产品型号 Marketing StatusGeneral DescriptionOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STX-PRO/RAISActiveUnlimited in-circuit debugging/programming tool for STM32, STR7 and STR9Buy direct1125.77Distributor reported inventory date: 2013-05-20
Distributor NameRegionStockMin. order
ARROWOrder nowAMERICA11
DIGIKEYOrder nowWORLDWIDE31
MOUSEROrder nowWORLDWIDE31
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback