ST Life.augmented

STM32W-RFCKIT

STM32W Low-cost RF control kit
  • active 活性

The STM32W RF Control Kit is a low-cost and quick way to get started using STM32W-based point-to-point wireless control applications.

It includes everything required by beginners and experienced users to start developing RF control systems. The STM32W RF control kit includes one remote board and one receiver board (USB dongle), both using the STM32W microcontroller.

Both boards are also fitted with an STM32F103 microcontroller providing an easy-to-connect solution to a PC via USB.

Debug capabilities are provided by a mini-JTAG connector interface on the remote board (not fitted).

Free, ready-to-run application firmware are provided at www.st.com/stm32w_rfcontrol.

pdf 下载 数据表

Key Features

  • STM32W System-on-Chip 32-bit ARM® Cortex™-M3 processor
  • 2.4 GHz IEEE 802.15.4 transceiver and Lower MAC
  • Flash memory upgrade capability via USB
  • ARM Serial Wire Debug (SWD) interface (Remote board)
  • Designed to be powered by USB or with 2 AAA batteries (Remote board)
  • Two user-defined LEDs (green and yellow)
  • Five push buttons to create easy-to-use remote functions (Remote board)
  • Interoperable with other STM32W tool boards to enlarge wireless network capabilities
  • 802.15.4, ZigBee RF4CE wireless protocols

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1217: STM32W low-cost RF control kit
2.0 180 KB

Application Notes

描述 版本 大小
pdf
AN3206: PCB design guidelines for the STM32W108 platform
3.3 281 KB
pdf
AN3218: Adjacent channel rejection measurements for the STM32W108 platform
2.3 96 KB
pdf
AN3262: Using the over-the-air bootloader with STM32W108 devices
2.2 1,318 KB

Technical Notes & Articles

描述 版本 大小
pdf
TN0830: How to use EWARM 6.2x with projects built with EWARM 6.1 and previous versions
1.1 97 KB

User Manual

描述 版本 大小
pdf
UM0978: Using the Simple MAC nodetest application
3.0 192 KB
pdf
UM1050: STM32W-RFCKIT RF control kit for STM32W108xx microcontrollers
4.0 487 KB

Release Notes

描述 版本 大小
pdf
RN0046: SimpleMAC library for STM32W108xx kits
10.0 109 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32W-RFCKIT gerber files
1.0.0 142 KB

Bill of Materials

描述 版本 大小
zip
STM32W-RFCKIT BOM
1.0.0 27 KB

Schematic Pack

描述 版本 大小
zip
STM32W-RFCKIT schematics
1.0.0 118 KB

Associated Software

Related Tools and Software

产品型号 描述
STM-STUDIO STM Studio run-time variables monitoring and visualization tool
STSW-STM32109 HAL migration script for STM32W108xx microcontrollers (AN4141)
STSW-STM32110 STM32W108 standard library firmware

Publications and Collaterals

Flyer

描述 版本 大小
pdf
STM32W 32-bit ARM Cortex-M3 IEEE 802.15.4 SoCs
1.0.0 378 KB

Brochure

描述 版本 大小
pdf
STM32 32-bit ARM Cortex MCUs
2,500 KB

样品 & 购买

顶部
产品型号 Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32W-RFCKITNRNDSTM32W Low-cost RF control kitWith STM32W108CB (128KB Flash) MCUBuy direct37.97Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
AVNETOrder nowAMERICA80
ARROWOrder nowEUROPE210
RUTRONIKOrder nowEUROPE131
DIGIKEYOrder nowWORLDWIDE21
MOUSEROrder nowWORLDWIDE291
Ecopack1-
STM32WC-RFCKITActiveSTM32W Low-cost RF control kitWith STM32W108CC (256KB Flash) MCU-39Distributor reported inventory date: 2013-05-22
Distributor NameRegionStockMin. order
FARNELLOrder nowEUROPE191
RUTRONIKOrder nowEUROPE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback