ST Life.augmented

STEVAL-MKI116V1

MEMS microphone demonstration board based on the MP34DB01 and STM32
  • active 活性

The purpose of the STEVAL-MKI116V1 demonstration board is to provide an example of the decoding and streaming of digital MEMS microphone outputs.

The STEVAL-MKI116V1 demonstration board hosts the MP34DB01 (bottom-port digital microphone), working as a sensor, and the STM32F107RC microcontroller, working as an audio decoder.

These microphones are analog-to-digital transducers. They are able to sense sound pressure and convert this signal into a digital signal using the PDM technique.

The STM32 microcontroller decodes the PDM signal coming from the microphones and streams the audio via the USB.

The STEVAL-MKI116V1 demonstration board is a sound card automatically recognized by the PC as an audio device. Connection is made through a USB cable which also supplies the board and then streams the collected audio.

pdf 下载 数据表

Key Features

  • Powered and connected to PC through USB
  • Sound card automatically recognized by the PC as an audio device
  • The onboard microphones are digital MEMS devices
  • MEMS microphones provide a high frequency data stream (1 to 3.25 MHz) of 1-bit digital samples (PDM technique)
  • Audio collected from the microphones is sent to the PC through the USB
  • LED status indicator
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1599: MEMS microphone demonstration board based on the MP34DB01 and STM32
1.0 355 KB

Application Notes

描述 版本 大小
pdf
AN4041: APWlink+ microphone USB demonstration boards based on the MP34DT01, MP45DT02, or MP34DB01
2.0 1,032 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-MKI116V1 gerber files
1.0.0 273 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-MKI116V1 BOM
2.0.0 83 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-MKI116V1 schematics
1.0.0 67 KB

Associated Software

Related Tools and Software

产品型号 描述
STSW-AUDIO011 APWorkbench for audio

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI116V1ActiveMP34DB01; STM32-Distributor reported inventory date: 2013-05-23
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE241
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback