ST Life.augmented

STSW-STM32022

The ADPCM algorithm in STM32F1xx and STM32L1xx microcontrollers
  • active 活性

Audio data usually are very demanding in terms of memory storage, the needed memory space can be reduced by compressing the audio data via a specified compression method.

The STSW-STM32022 software solution reconstructs audio signals from compressed samples. A simple audio codec based on an adaptive differential pulse coded modulation (ADPCM) algorithm is used and advantage is taken of the powerful ARM® Cortex® M3 core.

The STSW-STM32022 is developed for standard library package and intended to be used with STM32L1xx discovery board or STM32F1xx evaluation board, therefore this implementation will be easily portable to other platforms.

For more details on ADPCM algorithm in STM32F1xx microcontrollers, refer to application note AN2931.

For more details on ADPCM algorithm in STM32L1xx microcontrollers, refer to application note AN4453.

pdf 下载
Data Brief

Key Features

  • ADPCM algorithm features
  • Light memory footprint
  • Selectable sampling rates
  • Selectable quality/compression ratio
  • STM32F1 implementation features
  • Ease of use with the I²S Audio codec
  • Friendly user interface by the mean of the LCD
  • STM32L1 implementation features
  • Simple PWM audio signal generation
  • Limitation of the external components

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2559: Implementing the ADPCM algorithm in STM32F1xx and STM32L1xx microcontrollers
1.0 111 KB

Application Notes

描述 版本 大小
pdf
AN2931: Implementing the ADPCM algorithm in high-density STM32F103xx microcontrollers
2.3 156 KB
pdf
AN4453: Implementing the ADPCM algorithm in STM32L1xx microcontrollers
2.0 366 KB

样品 & 购买

顶部
产品型号 VersionMarketing StatusOrder From ST
STSW-STM320222.0.0ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback