ST Life.augmented

32F401CDISCOVERY

Discovery kit with STM32F401VC MCU
  • NRND NRND

The STM32F401 Discovery helps you to discover the entry level microcontrollers of the STM32 F4 series and to develop your applications easily. It offers everything required for beginners and experienced users to get started quickly.

Based on the STM32F401VCT6, it includes an ST-LINK/V2 embedded debug tool, a gyroscope, an e-compass and digital microphone ST MEMs, an audio DAC with an integrated class D speaker driver, an OTG micro-AB connector, LEDs and pushbuttons.

A large number of free ready-to-run application firmware examples are available on www.st.com/stm32f4-discovery to support quick evaluation and development.

pdf 下载
Data Brief

Key Features

  • STM32F401VCT6 microcontroller featuring 256 KB of Flash memory, 64 KB of RAM in an LQFP100 package
  • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • L3GD20, ST MEMS motion sensor, 3-axis digital output gyroscope.
  • LSM303DLHC, ST MEMS system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.
  • MP45DT02, ST MEMS audio sensor, omnidirectional digital microphone
  • CS43L22, audio DAC with integrated class D speaker driver
  • Eight LEDs:
  • LD1 (red/green) for USB communication
  • LD2 (red) for 3.3 V power on
  • Four user LEDs: LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
  • Two USB OTG LEDs: LD7 (green) VBus and LD8 (red) over-current
  • Two pushbuttons (user and reset)
  • USB OTG with micro-AB connector
  • Extension header for LQFP100 I/Os for a quick connection to the prototyping board and an easy probing

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2041: Discovery kit with STM32F401VC MCU
3.0 334 KB

Application Notes

描述 版本 大小
pdf
AN3990: 使用 U 盘更新 STM32F4DISCOVERY 板固件
1.4 463 KB

User Manual

描述 版本 大小
pdf
UM1660: Getting started with the STM32F401 Discovery kit
2.0 720 KB
pdf
UM1669: Discovery kit for STM32F401 line
1.0 1,087 KB
pdf
UM1671: Getting started with STM32F401 Discovery software development tools
1.0 764 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32F401C-DISCO gerber files
1,749 KB

Bill of Materials

描述 版本 大小
zip
STM32F401C-DISCO BOM
11 KB

Schematic Pack

描述 版本 大小
zip
STM32F401C-DISCO schematics
313 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STM32CubeF4 Embedded software for STM32F4 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-STM32136 STM32F401 discovery firmware package (UM1660)
STSW-STM32142 Using STM32F4 MCU power modes with best dynamic efficiency (AN4365)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Flyer

描述 版本 大小
pdf
STM32F401/410/ 411 - High-performance Access line
15.11 1,015 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F401C-DISCONRND-17.4Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1044
ANGLIA LiveOrder NowEUROPE31
ARROWOrder NowEUROPE5190
RS COMPONENTSOrder NowEUROPE3941
RUTRONIKOrder NowEUROPE1551
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback