Energy Meter
Advanced energy meters include features such as wide-range high-accuracy current measurement, fast digital calibration, protection against meter tampering and theft of service. To fulfil those needs, ST has introduced a reference design platform for electronic power meters. The block diagram enables youn to select among a wide selection of recommended applicable products.
Design Support
TopTechnical Documentation
Application Notes
| Description | Version | Size |
|---|---|---|
|
AN1714: ST7538Q FSK powerline transceiver demonstration kit description
|
4.2 | 1,188 KB |
|
AN1715: VIPower: SMPS solutions for power line modem application with VIPerX2A
|
1.3 | 324 KB |
|
AN2159: SPI protocol for STPM01/STPM10 metering devices
|
3.0 | 668 KB |
|
AN2264: THREE-PHASE SMPS FOR LOW POWER APPLICATIONS WITH VIPer12A
|
1.2 | 1,052 KB |
|
AN2288: Single-phase energy meter with tamper detection based on ST7FLITE2x
|
1.3 | 241 KB |
|
AN2299: Fast digital calibration procedure for STPM01 based energy meters
|
2.2 | 273 KB |
|
AN2317: STPM01 programmable, single-phase energy metering IC external circuits
|
1.1 | 257 KB |
|
AN2512: Three-phase meter based STPM01, VIPer12A
|
1.1 | 663 KB |
|
AN2625: High AC input voltage limiting circuit
|
1.1 | 1,806 KB |
|
AN2799: Measuring mains power consumption with the STM32x and STPM01
|
1.1 | 376 KB |
|
AN3157: STEVAL-IPE010V1 poly-phase demonstration kit for the STPMC1 and STPMS1
|
1.1 | 478 KB |
|
AN3254: SPI protocol for STPMC1 metering device
|
1.1 | 656 KB |
|
AN3273: STEVAL-IPP001V2: E-meter PLM demonstration board
|
2.0 | 2,545 KB |
|
AN3306: Current sensing in metering applications using a Pulse current sensor and ST metering devices
|
1.1 | 633 KB |
|
AN3322: Watt-hour meter based on the STM32F101 microcontroller
|
1.0 | 1,493 KB |
|
AN3398: Fast digital calibration procedure for STPMC1 based energy meters
|
1.0 | 186 KB |
|
AN4068: ST7580 power line communication system-on-chip design guide
|
2.0 | 6,023 KB |
|
AN4110: Using the SPIRIT1 transceiver under EN 300 220 at 868 MHz
|
1.0 | 1,028 KB |
|
AN4121: Poly-phase demonstration kit with the STPMC1 and STPMS2
|
1.0 | 1,850 KB |
|
AN4126: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 902 – 928 MHz band
|
1.0 | 4,611 KB |
|
AN4133: Using the SPIRIT1 transceiver under ARIB STD-T108 in the 920 MHz band
|
1.0 | 1,550 KB |
|
AN4147: Using the SPIRIT1 transceiver under FCC title 47 part 15 in the 315 MHz band
|
1.0 | 823 KB |
|
AN4148: Using the SPIRIT1 transceiver under ARIB STD-T93 in the 315 MHz band
|
1.0 | 1,326 KB |
User Manual
| Description | Version | Size |
|---|---|---|
|
UM0844: Getting started with SPEAr® Linux support package (LSP2.3)
|
3.0 | 702 KB |
Presentations & Training Material
Presentations
| Description | Version | Size |
|---|---|---|
|
Single-phase energy solutions for metering
|
1.0 | 509 KB |
Publications and Collaterals
Flyer
| Description | Version | Size |
|---|---|---|
|
Poly-phase chipset for energy measurement
|
1.0.0 | 362 KB |
|
Repetitive voltage suppressors for overvoltage protection
|
1,318 KB | |
|
STM32W 32-bit ARM Cortex-M3 IEEE 802.15.4 SoCs
|
1.0.0 | 378 KB |
|
STarGRID power-line networking SoC platform
|
1.0 | 251 KB |
Brochure
| Description | Version | Size |
|---|---|---|
|
E-meter single-phase combo solution
|
1.0.0 | 1,399 KB |
|
Smart grid distribution and smart meters - Energy-efficient solutions
|
1.0 | 2,118 KB |