ST Life.augmented

Water / Gas Meter

Integrated circuits used in today’s water and gas meters are supplied by batteries, and thus power consumption is a key factor in their selection. At ST we offer a wide portfolio of high-performance ultra-low power 8- and 32-bit microcontrollers, as well as RF transmission circuits and highly-efficient power supply devices to meet your design needs.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN2115: Designing an application with the L6928, high efficiency monolithic synchronous step-down regulator
5.1 820 KB
pdf
AN2759: EVAL6227QR demonstration board using a dual full-bridge L6227Q for motor control applications
2.3 262 KB
pdf
AN3114: How to use the STM8AL3Lxx, STM8L152xx and STM8L162xx LCD controllers
3.0 712 KB
pdf
AN3147: Power management in STM8L and STM8AL
3.0 371 KB
pdf
AN3193: STM32L1xx ultralow power features overview
2.0 234 KB
pdf
AN3206: PCB design guidelines for the STM32W108 platform
3.3 281 KB
pdf
AN3218: Adjacent channel rejection measurements for the STM32W108 platform
2.3 96 KB
pdf
AN3248: Using STM32L1 analog comparators in application cases
3.0 318 KB
pdf
AN3262: Using the over-the-air bootloader with STM32W108 devices
2.3 1,318 KB
pdf
AN3269: Introduction to STM8L15x power saving modes using the STM8L-DISCOVERY IDD measurement feature
1.3 212 KB
pdf
AN3359: Low cost PCB antenna for 2.4GHz radio: Meander design
1.3 959 KB
pdf
AN3406: Using an STM32W108-based board and Wireshark for IEEE 802.15.4 packet analysis
1.4 259 KB
pdf
AN4110: Using the SPIRIT1 transceiver under EN 300 220 at 868 MHz
1.0 1,028 KB
pdf
AN4133: Using the SPIRIT1 transceiver under ARIB STD-T108 in the 920 MHz band
1.1 1,578 KB
pdf
AN4772: wM-Bus (2013) firmware stack overview
1.0 786 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
NFC RFID - Dynamic Tag for Smart Grid applications
1.0 660 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
Repetitive voltage suppressors for overvoltage protection
1.0 1,318 KB
Feedback Form
Customer Feedback