ST Life.augmented

Respirator Aid

A medical ventilator, also called respirator help, pushes air into the lounges of a human. Ventilators are used for example in intensive care medicine for artificial ventilation or in home care to treat sleep apnea. Modern devices use intelligent circuits to mix the gas or set a fixed or modulated speed of the fan based on the input from sensors. The ST solution contains all semiconductors needed as well as certified software libraries to allow silent and reliable operation.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN3991: How to drive multiple stepper motors with the L6470 motor driver
2.1 580 KB

Publications and Collaterals

Flyer

Description Version Size
pdf
dSPIN Future in motion
2.1 213 KB

Brochure

Description Version Size
pdf
Semiconductor solutions for healthcare applications
1.0 665 KB
Feedback Form
Customer Feedback