ST Life.augmented

Universal Motor Control AC Drive

Such motors are used in AC applications not requiring continuous operation mode. The AC universal motor drive controls the rotation speed by means of phase-angle partialization. This method consists of changing the RMS voltage applied to the motor. In this case, the voltage is a function of the firing angle of the Triac. The high commutation capability of ACST family device switches enables a fast change in the firing angle. The conduction angle (α), or firing angle, varies theoretically from 0° to 180°. ST offers a broad selection of products addressing all aspects of these kinds of applications, helping you reach your goals of high-reliability robustness.

Design Support

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN1015: Software techniques for improving microcontroller EMC performance
1.7 104 KB
pdf
AN1172: THE NEW ACS SERIES: SERIES A BREAKTHROUGH IN RUGGEDNESS & DRIVE FOR HOME APPLIANCES
2.1 282 KB
pdf
AN1448: How to reduce 3rd harmonics with ST6200C motor control software
1.3 156 KB
pdf
AN1476: Low-cost power supply for home appliances
2.1 101 KB
pdf
AN1894: VIPower: VIPer12A non insulated buck and buck-boost converter reference board
1.2 305 KB
pdf
AN2300: An alternative solution to capacitive power supply using buck converter based on VIPer12A
1.2 265 KB
pdf
AN2316: Improved ST7LITE05 AC Chopper Driver Solution
1.3 435 KB
pdf
AN2786: STEVAL-IHI001V1 demonstration board: washing machine user interface based on the ST7LITE49M and STLED316S
1.2 222 KB
pdf
AN422: Improved Universal Motor Drive
1.4 111 KB
pdf
AN439: Snubberless™ and logic level TRIAC behavior at turn-off
3.1 467 KB
pdf
AN533: SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting
3.3 217 KB
pdf
AN863: Improved sensorless control with the ST62 MCU for universal motor
2.1 232 KB
Feedback Form
Customer Feedback