STA311B

NRND
Design Win

Multichannel digital audio processor with FFX

Download datasheet

Product overview

Description

The STA311B is a single-chip solution for digital audio processing and control in multichannel applications and provides output capabilities for FFX™ (full flexible amplification). In conjunction with an FFX™ power device, it provides high-quality, high-efficiency, all digital amplification. The device is extremely versatile, allowing for input of most digital formats including 6.1/7.1-channel and 192 kHz, 24-bit DVD-audio, DSD/SACD. In the 5.1 application the additional 2 channels can be used for audio line-out or headphone drive.

  • All features

    • 8 channels of 24-bit FFX
    • >100 dB SNR and dynamic range
    • Selectable 32 kHz-192 kHz input sampling rates
    • 6 channels of DSD/SACD
    • Digital gain/attenuation +58 dB to -100 dB in 0.5 dB steps
    • Advanced “pop-free” operation
    • Digital “pop-free” operation for single-ended mode
    • Soft volume update
    • Individual channel and master gain/attenuation plus channel trim (-10 dB to +10 dB)
    • Up to 10 independent 32-bit user-programmable biquads (EQ) per channel
    • Bass/treble tone control
    • Pre- and post-EQ full 8-channel input mix on all 8 channels
    • Dual independent limiters/compressors
    • Dynamic range compression or anti-clipping modes
    • AutoModes
      • 5-band graphic EQ
      • 32 preset EQ curves (rock, jazz, pop, etc.)
      • Automatic volume-controlled loudness
      • 5.1 to 2-channel downmix
      • Simultaneous 5.1- and 2-channel downmix outputs
      • 3 preset volume curves
      • 2 preset anti-clipping modes
      • Preset movie nighttime listening mode
      • Preset TV channel/commercial AGC mode
      • 5.1, 2.1 bass management configurations
      • AM frequency automatic output PWM frequency shifting
      • 8 preset crossover filters
    • Individual channel and master soft/hard mute
    • Automatic zero-detect and invalid input mute
    • Automatic amplifier power-down on clock loss
    • Advanced AM interference frequency switching and noise suppression modes
    • I²S output channel mapping function
    • Independent channel volume and DSP bypass
    • Channel mapping of any input to any processing/FFX channel
    • Selectable per-channel FFX damped ternary or binary PWM output
    • Max power correction for lower full-power THD
    • Variable per-channel FFX output delay control
    • 192 kHz internal processing sampling rate, 24-bit to 36-bit precision

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STA311B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STA311BTR
NRND
VFQFPN 59 8x8x0.9 Industrial Ecopack3 - -

STA311BTR

Package:

VFQFPN 59 8x8x0.9

Material Declaration**:

Marketing Status

NRND

Package

VFQFPN 59 8x8x0.9

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STA311BTR
Available at distributors

Distributor availability of STA311BTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA311BTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA311BTR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors