ST’s 400 W transient voltage suppressor (TVS), or Transil™, series supports applications such as solar inverters, set-top boxes, MOSFET protection, industrial control, telecom base stations and power over Ethernet (PoE).
They offer:
- The absolute best-in-class performance at full power even with high junction temperatures, easily outperforming our competitors
- Peak power dissipation of up to 400 W
- Ability to lower the cost by replacing a higher power SMBJ or SM6T (600 W) device from an alternative source due to better power density
- Axial (DO-15) and SMD (SMA and STmiteFlat) packaging, resulting in assembly flexibility, and offering drop-in replacements of industry standard packages, even to SMF, with STmiteFlat
Cost and service performance is guaranteed due to ST’s high-volume production capacity, integrated front-end and multiple back-end lines, as well as partnerships with major subcontractors.