ST Life.augmented

Standard Op Amps

ST’s standard comparator portfolio offers many benefits for cost-sensitive applications including low current consumption rates and tiny packages.

  • Support for wide supply ranges from 1.6 V to 36 V
  • Support for wide range of performances from 210nA supply current  (TS881) to 8 ns response time (TS3011)
  • Available in space-saving packages  from industry well known SOT-23 and SC-70 to ground breaking DFN6 1.2x1.3.
  • High-temperature range (150 °C) versions

Certain series in the portfolio have a unique characteristic in that the input common-mode voltage range includes ground even though operated from a single power supply voltage.

The TSX393 and TSX3702 micropower 16 V dual CMOS voltage comparators exhibits a very low current consumption of 5 µA (typical) per comparator. To allow even greater integration on applications, TSX devices are available in tiny packages (MiniSO8 and DFN8 2x2 mm).

ST also offers enhanced standard comparators that include tiny-package and high-temperature solutions to fit specific requirements.

Feedback Form
Customer Feedback