STA540

Active
Design Win

4 x 13 W dual/quad power amplifier

Download datasheet Order Direct

Product overview

Description

The STA540 is a 4-channel, class-AB audio amplifier designed for high quality sound applications.

The amplifiers have single-ended outputs with integrated short-circuit protection, thermal protection and diagnostic functions.

The chip is housed in the 15-pin Multiwatt ECOPACK®Pb-free package which is RoHS (2002/95/EC) compliant.

  • All features

    • High output power capability
      • 2x 38 W into 4 Ω at 18 V, 1 kHz, 10% THD
      • 2x 34 W into 8 Ω at 22 V, 1 kHz, 10% THD
      • 2x 24W into 4Ω at 14.4 V, 1 kHz, 10% THD
      • 2x 15 W into 8 Ω at 16 V, 1 kHz, 10% THD
      • 4x 13 W into 2 Ω at 15 V, 1 kHz, 10% THD
      • 4x 11 W into 4 Ω at 18 V, 1 kHz, 10% THD
      • 4x 7 W into 4 Ω at 14.4 V, 1 kHz, 10% THD
    • Minimum external components count:
      • no bootstrap capacitors
      • no Boucherot cells
      • internally fixed gain 20 dB
    • Standby function (CMOS compatible)
    • No audible pop during standby operations
    • Diagnostic facilities:
      • clip detector
      • output to GND short-circuit detector
      • output to VS short-circuit detector
      • soft short-circuit check at turn-on
      • thermal shutdown warning
    • Protection
      • Output AC/DC short circuit
      • Soft short-circuit check at turn-on
      • Thermal cutoff/limiter to prevent chip from overheating
      • High inductive loads
      • ESD

Circuit Diagram

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - STA540

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STA540
Active
MW 15L Industrial Ecopack2 - -

STA540

Package:

MW 15L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MW 15L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STA540
Available at distributors

Distributor availability of STA540

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STA540 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STA540

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors