STLUX digital controllers are programmable devices for lighting and power conversion applications.
They combine event-driven PWM generation, an integrated STM8 microcontroller, DALI connectivity, analog sensing, and advanced clock management in a compact single-chip solution.
Built for precise timing, fast fault reaction, and scalable control, STLUX devices use a hardware event-driven architecture to respond to internal and external events with very low latency. This helps designers implement flexible algorithms, improve system efficiency, and reduce discrete component count in smart lighting, SMPS, PFC, resonant, and synchronous rectification applications.
The STLUX family is suitable for a wide range of lighting and power conversion applications where precision, efficiency and reliability are essential.
STLUX digital controllers are programmable devices for lighting and power conversion applications.
They combine event-driven PWM generation, an integrated STM8 microcontroller, DALI connectivity, analog sensing, and advanced clock management in a compact single-chip solution.
Built for precise timing, fast fault reaction, and scalable control, STLUX devices use a hardware event-driven architecture to respond to internal and external events with very low latency. This helps designers implement flexible algorithms, improve system efficiency, and reduce discrete component count in smart lighting, SMPS, PFC, resonant, and synchronous rectification applications.
The STLUX family is suitable for a wide range of lighting and power conversion applications where precision, efficiency and reliability are essential.
Applications
Product type
Benefits
STLUX digital controllers combine programmable hardware control, embedded intelligence, and flexible connectivity to simplify advanced lighting and power conversion designs.
- Up to 6 programmable SMED-based PWM generators for flexible control.
- Nanosecond-level hardware event reaction for fast and precise response
- Integrated DALI interface for lighting control and monitoring
- Embedded STM8 microcontroller for configuration and supervision
- 10-bit ADC with sequencer and configurable gain for accurate analog sensing
- 4 fast analog comparators for precise signal detection
- Single-chip integration to reduce component count and board space