Loading spinner
CATEGORIES

IO-Link transceivers

IO-Link is a Factory Automation fieldbus-independent communication standard dedicated to connecting sensors and actuators as described in the IEC 61131-9 standard. Easily integrated with any of the most commonly used communication protocols found in factory automation systems through dedicated interfaces or bridges, it is a simple solution for extending existing networks to connect remote sensors and actuators.  Developers will take full advantage of the Industry 4.0 or Industrial Internet of Things (IIoT) concept where every sensor and associated data point is used to control and optimize even the most complex industrial processes in real time. 

IO-Link technology finds place in all sensor based applications at factory level, where the end-point (a sensor or a valve, a motor starter or a RFID reader, for instance) is requested to be part of the lowest level network. Information is collected and given to higher level fieldbus, allowing the absorption of this basic p2p communication from the field into the smart industry environment.