Product overview
Description
The STBP120 device provides overvoltage protection for input voltage up to +28 V. Its low RDS(on) N-channel MOSFET switch protects the systems connected to the OUT pin against failures of the DC power supplies in accordance with the China MII Communications Standard YD/T 1591-2006.
In the event of an input overvoltage condition, the device immediately disconnects the DC power supply by turning off an internal low RDS(on) N-channel MOSFET to prevent damage to protected systems.
In addition, the device also monitors its own junction temperature and switches off the internal MOSFET if the junction temperature exceeds the specified limit.
The device can be controlled by the microcontroller and can also provide status information about fault conditions.
The STBP120 is offered in a small, RoHS-compliant TDFN – 10-lead (2.5 mm x 2 mm) package.
-
All features
- Certain overvoltage options compliant with the China Communications Standard YD/T 1591- 2006 (overvoltage protection only)
- IN input ESD withstand voltage up to ±15 kV (air discharge), up to ±8 kV (contact discharge) in typical application circuit with 1 μF input capacitor (±2 kV HBM for standalone device)
- Small, RoHS compliant 2.5 x 2 mm TDFN 10-lead package.
- Enable input (
EN) - Softstart feature to control the inrush current
- Input overvoltage protection up to 28 V
- Low RDS(on) of 90 mΩ
- Integrated high voltage N-channel MOSFET switch
- Thermal shutdown protection
- Fault indication output (
FLT) - Integrated charge pump
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STBP120AVDK6F | Active Product is in volume production. | TDFN10 2.5x2x0.75 | Industrial | Ecopack3 | - | - | |
| STBP120BVDK6F | Active Product is in volume production. | TDFN10 2.5x2x0.75 | Industrial | Ecopack3 | - | - | |
| STBP120CVDK6F | Active Product is in volume production. | TDFN10 2.5x2x0.75 | Industrial | Ecopack3 | - | - | |
| STBP120DVDK6F | Active Product is in volume production. | TDFN10 2.5x2x0.75 | Industrial | Ecopack3 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STBP120DVDK6F | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| STBP120BVDK6F | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| STBP120CVDK6F | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| STBP120AVDK6F | | | distributors No availability of distributors reported, please contact our sales office |
STBP120DVDK6F Active
STBP120BVDK6F Active
STBP120CVDK6F Active
STBP120AVDK6F Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors