ST Life.augmented

Standard Interface ICs

ST’s standard interfaces cover the most common industry-standard communication protocols ranging from RS-232, RS-422, RS-423, RS-485, and LVDS to USB and more. In particular, they feature extended ESD protection (15 kV HBM, 8 kV contact discharge) and extended temperature range (-40 to 85 °C).

Feedback Form
Customer Feedback