ST Life.augmented

STM32L-DISCOVERY

Discovery kit for STM32L151/152 line - with STM32L152RB MCU
  • Obsolete

The STM32L-DISCOVERY and 32L152CDISCOVERY kits help you to discover the STM32L ultra low power features and to develop and share your applications.

They are based on an STM32L152RBT6 and an STM32L152RCT6, respectively; and include an ST-Link/V2 embedded debugging tool interface, an LCD (24 segments, 4 commons), LEDs, pushbuttons, a linear touch sensor or touchkeys.

pdf Download
Data Brief

Key Features

  • STM32L152RBT6 (128 KB Flash memory, 16 KB RAM, 4 KB EEPROM) or STM32L152RCT6 (256 KB Flash memory, 32 KB RAM, 8 KB EEPROM) microcontroller in an LQFP64 package
  • On-board ST-Link/V2 with selection mode switch to use the kit as a standalone ST-Link/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 3.3 or 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • IDD current measurement
  • LCD
  • DIP28 package
  • 24 segments, 4 commons
  • Four LEDs:
  • LD1 (red/green) for USB communication
  • LD2 (red) for 3.3 V power on
  • Two user LEDs, LD3 (green) and LD4 (blue)
  • Two pushbuttons (user and reset)
  • One linear touch sensor or four touchkeys
  • Extension header for LQFP64 I/Os for quick connection to prototyping board and easy probing

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1277: Discovery kits for STM32L151/152 line
4.0 246 KB

Application Notes

Description Version Size
pdf
AN3413: STM32L1x current consumption measurement and touch sensing demonstration firmware
2.0 319 KB
pdf
AN3964: STM32L1x temperature sensor example
3.0 304 KB
pdf
AN4311: Assessing STM32L1 Series current consumption
1.0 196 KB

User Manual

Description Version Size
pdf
UM1079: STM32L1 discovery kits: STM32L-DISCOVERY and 32L152CDISCOVERY
3.0 1,583 KB
pdf
UM1451: Getting started with software development toolchains for the STM32L-DISCOVERY and 32L152CDISCOVERY boards
2.0 2,437 KB

Errata Sheet

Description Version Size
pdf
ES0214: Wrong MCU marking and Flash memory size register value in some STM32L-DISCOVERY discovery kits
1.0 258 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM32L-DISCOVERY gerber files
393 KB

Bill of Materials

Description Version Size
zip
STM32L-DISCOVERY BOM
1.0.0 13 KB

Schematic Pack

Description Version Size
zip
STM32L-DISCOVERY schematics
1.0.0 534 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STM-STUDIO STM Studio run-time variables monitoring and visualization tool for STM8 and STM32 microcontrollers
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards)
STSW-STM32072 STM32L1 Discovery firmware package (RN0079)

Publications and Collaterals

Flyer

Description Version Size
pdf
STM32 for makers Releasing your creativity
15.10 1,128 KB

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB
pdf
STM32L series - Ultra-low-power 32-bit MCUs
15.11 1,870 KB

License Agreement

Description Version Size
pdf
Evaluation products license agreement
1.0 126 KB

Sample & Buy

Top
No Results
Feedback Form
Customer Feedback