ST Life.augmented

STemWin

Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)
  • active Active

Thanks to a partnership with SEGGER Microcontroller GmbH, ST can provide the STemWin solution, based on SEGGER emWin one.

This library is a professional graphical stack library, enabling the building up of Graphical User Interfaces (GUIs) with any STM32, any LCD/TFT display and any LCD/TFT controller, taking advantage of STM32 hardware accelerations whenever possible.

STemWin is provided under binary form to any STM32 customer, for free.

STemWin Library is a comprehensive solution coming with rich features such as JPG, GIF and PNG decoding, many widgets (checkboxes, buttons…) and a VNC server allowing to display remotely a local display, but also professional development tools such as GUIBuilder to create GUIS with simple drag and drop.

Key Features

  • Free professional graphical stack library available in binary form
  • Able to handle many kinds of displays with optimized mechanisms
  • Memory-sparing features (memory pool, per band screen creation, refresh only changed portions, …)
  • Raw graphical renderer (Pixels, Shapes, Fonts, …)
  • Alpha blending, Antialiasing, Cursors
  • Window and overlap manager
  • Rich set of widgets (buttons, checkboxes, calendars, gauges, …)
  • VNC server to display remotely the display via VNC protocol (based on TCP/IP)
  • Full set of Development tools: GUIBuilder to create screens, Font converter, simulator, …

Image

Design Resources

Top

Technical Documentation

Application Notes

Description Version Size
pdf
AN4323: Getting started with STemWin Library
4.0 604 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STM32 Embedded Software overview
2.1.1 736 KB
pdf
STM32 and STM8 embedded software solutions
2.0 2,415 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STM32CubeF4 Embedded software for STM32F4 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STM32CubeF2 Embedded software for STM32 F2 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards)
STM32CubeF0 Embedded software for STM32 F0 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STM32CubeL4 Embedded software for STM32L4 series (HAL, Low Layer APIs and CMSIS drivers, USB, TouchSensing, File system, RTOS, Graphic - coming with examples running on ST Evaluation boards)
STM32CubeF1 Embedded software for STM32 F1 series (HAL low level drivers, USB, TCP/IP, File system, RTOS, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STM32CubeL1 Embedded software for STM32 L1 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STM32CubeF3 Embedded software for STM32 F3 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 32-bit MCU family - Leading supplier of ARM® Cortex®-M microcontrollers
16.02 1,184 KB

Get Software

Top
Part Number VersionMarketing StatusOrder From ST
STemWin1.1.2ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback