STM32-PRIMER
Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs-
Active
Raisonance’s Primers are a uniquely fun, easy, low-risk solution for exploring, evaluating and developing applications for the STM32 and STM8 microcontrollers. They include everything that users need to better understand the STM32/STM8’s peripheral implementation and operation.
The EvoPrimer range is an enhancement of the original Primer1 and Primer2 devices. It offers even more flexibility to evaluate a range of STM32 microcontrollers and STM8L ultralow power line microcontrollers, using the same EvoPrimer base with interchangeable target boards (to test different microcontrollers) or extension boards.
The EvoPrimer base has a removable transparent cover and USB cable which includes features such as the debugging/programming interface and most of the hardware features that you need to evaluate the capabilities of the target MCU. The base can also be extended by using its add-on connector to add components and circuitry.
The EvoPrimer target board(s) include the target MCU and may also include additional hardware features for target MCU evaluation.
The Primers can be purchased as complete evaluation tools, which can then be modified by purchasing an accessory, or they can be created from the interchangeable accessories:
The complete evaluation tools for the STM8L and STM32 microcontroller families consist of an EvoPrimer base with the relevant EvoPrimer target board.
The EvoPrimer accessories permit the EvoPrimer base and EvoPrimer target boards (and extension boards) to be ordered separately.
Key Features
- The versatile EvoPrimer range includes:
In-circuit debugging/programming via dedicated USB connection to the host PC Evaluation features including USB connector and MEMs sensor Comprehensive development software Ergonomic design MEMs-based controls Touchscreen TFT display, color LCD Joystick Audio circuit/Jack MEMS accelerometer Li-Ion battery with charge management circuit Micro SD Card™ connector Add-on connector for extension boards with USART, SPI, I2C and analog/digital I/Os - STM8L ultralow power EvoPrimer features:
STM8L152C6 MCU with 32 KB Flash Low power consumption LCD (7-segment) Temperature sensor Solar cells - STM32F connectivity lineEvoPrimer features:
STM32F107VC MCU with 256 KB Flash Mini-USB OTG connector - STM32F performance lineEvoPrimer features:
STM32F103VG MCU with 1 MB Flash Mini-USB connector - STM32F high-performance and Digital Signal Processing (DSP) EvoPrimer features:
STM32F407IG MCU with 1 MB Flash 1.3 M pixel image sensor 3-axis gyroscope 16 Mbit of SRAM STA529A audio-codec Mini-USB connector (HS, USB 2.0 OTG) and dual CAN connector - STM32L ultralow power EvoPrimer features:
STM32L152VB MCU with128 KB Flash LCD (14-segment) Temperature and pressure sensors Solar cells and Li-ion battery - Inertial sensor extension board features:
3-axis gyroscope Pressure and temperature sensor Magnetometer and accelerometer - Primer2 (STM3210E-PRIMER) and Primer1 (STM3210B-PRIMER) are replaced by the STM32F performance line EvoPrimer.
Design Resources
TopTechnical Documentation
Product Specifications
| Description | Version | Size |
|---|---|---|
|
DB0475: Raisonance STM32 and STM8 Primers for fun, easy evaluation and development with STM32 and STM8
|
9.0 | 215 KB |
Associated Software
Related Tools and Software
| Part Number | Description |
|---|---|
| STM-STUDIO | STM Studio run-time variables monitoring and visualization tool |
Sample & Buy
Top| Part Number | Marketing Status | General Description | Specific features | Order From ST | Unit Price (US$)* @ 1 | Distributor Availability | RoHS Compliance Grade | Download Material Declaration** |
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STM3210CPRIMER | Active | Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs | EvoPrimer base with STM32F107VC (256KB flash) Connectivity Line MCU target board | 97.76 |
| Ecopack1 | - | |||||||||||||||||||||||||||||||
| STM3210GPRIMER | Active | Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs | EvoPrimer base with STM32 F1 series -STM32F103VG MCU target board | 96.77 |
| Ecopack1 | - | |||||||||||||||||||||||||||||||
| STM3240GPRIMER | Active | Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs | EvoPrimer base with STM32 F4 series -STM32F407IG MCU target board | - | 174 |
| Ecopack1 | - | ||||||||||||||||||||||||||||||
| STM32L15PRIMER | Active | Complete Primer ready to use from Raisonance for easy evaluation and development with STM32 MCUs | EvoPrimer base with STM32L15x (128KB flash) EnergyLite 32-bit MCU target board | - | 109 | No data reported, please contact our Distributors | Ecopack1 | - | ||||||||||||||||||||||||||||||
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors (**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices. |
||||||||||||||||||||||||||||||||||||||