ST Life.augmented

STM32100B-MCKIT

Motor control starter kit for STM32F100 (128KB Flash) Value Line MCUs
  • active Active

The STM32100B-MCKIT starter kit is an integrated system designed to provide a complete, ready-to-use motor control application developed around the STMicroelectronics STM32F100 microcontroller. This starter kit is particularly suited to drive three-phase brushless permanent magnet synchronous motors and demonstrates how effectively the low-cost STM32F100 microcontrollers can be used in cost optimized real-world motor control applications.

The STM32100B-MCKIT supports Field Oriented Control (FOC) drive of three-phase permanent magnet synchronous motors (PMSM). Single-shunt resistor current measurement is supported out-of-the-box allowing closed loop torque control. Position measurement can be implemented using quadrature encoder sensors, Hall effect sensors or sensorless algorithms.

The STM32100B-MCKIT starter kit can be run either as a plug-and play, out-of-the-box, demo with the provided PMSM motor, in sensorless torque or speed control mode; or in conjunction with a third-party IDE and C compiler, as a development kit for creating your own motor control application based on STM32F100.

pdf Download
Data Brief

Key Features

  • STEVAL-IHM023v2 (MB991) power stage evaluation board
  • MB871 STM32F100B evaluation board
  • MB535B opto-isolation JTAG board
  • J-link USB.JTAG debugger
  • 24 V DC Shinano PMSM motor
  • An auxiliary power supply block TR30R
  • Cables:
  • Motor cables
  • Motor connector HE10 34-pin cable
  • USB cable
  • Two JTAG cables
  • CD-ROM including:
  • Software
  • PMSM software libraries
  • Documentation

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1400: Motor control starter kit
1.1 51 KB

User Manual

Description Version Size
pdf
UM1452: STM32100B-MCKIT motor control starter kit
2.1 127 KB

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 F1 Value line
1,191 KB

Sample & Buy

Top
Part Number Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32100B-MCKITActiveBuy Direct1346.27Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE11
FUTUREOrder NowWORLDWIDE11
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback