ST Life.augmented

STM3241G-EVAL

Evaluation board for STM32 F4 series - with STM32F417 MCU
  • active Active

The STM3241G-EVAL evaluation board is a complete demonstration and development platform for the STM32 F4 series and includes an STM32F417IGH6 high-performance ARM®Cortex™-M4F 32-bit microcontroller with a cryptographic acceleration cell.

The full range of hardware features on the board is provided to help you evaluate all peripherals (USB OTG HS, USB OTG FS, Ethernet, motor control, CAN, MicroSD card, smartcard, USART, Audio DAC, RS-232, IrDA, SRAM, MEMS, EEPROM… etc.) and develop your own applications.

The in-circuit ST-LINK/V2 tool can be easily used for JTAG and SWD interface debugging and programming.

pdf Download Datasheet

Key Features

  • STM32F417IGH6 microcontroller
  • 16 Mbit SRAM
  • 1 Gbyte or more MicroSD card
  • Boot from user Flash, system memory or SRAM
  • Both ISO/IEC 14443 type A and B smartcard support
  • I2C compatible serial interface 64 Kbit EEPROM, MEMS and I/O expander
  • IEEE 802.3-2002 compliant Ethernet connector
  • Two CAN 2.0 A/B channels on the same DB connector
  • RS-232 communication
  • IrDA transceiver
  • USB OTG (HS and FS) with Micro-AB connector
  • Inductor motor control connector
  • I2S Audio DAC, stereo audio jack for headset
  • 3.2" 240x320 TFT color LCD with touch screen
  • 4 color LEDs
  • Camera module and extension connector for ST camera plug-in
  • Joystick with 4-direction control and selector
  • Reset, wakeup, tamper and user button
  • RTC with backup battery
  • Extension connector for daughterboard or wrapping board
  • JTAG, SW and trace debug support
  • Embedded ST-LINK/V2
  • Five 5V power supply options: Power jack, USB FS connector, USB HS connector, ST-LINK/V2 or daughterboard

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1431: STM3241G-EVAL evaluation board
1.0 181 KB

User Manual

Description Version Size
pdf
UM1460: STM3241G-EVAL evaluation board
4.0 2,476 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM324xG-EVAL gerber files
2,501 KB

Bill of Materials

Description Version Size
zip
STM324xG-EVAL BOM
1.0.0 7 KB

Schematic Pack

Description Version Size
zip
STM324xG-EVAL schematics
1.0.0 2,883 KB

Associated Software

Related Tools and Software

Part Number Description
STSW-STM32044 STM3240G-EVAL demonstration firmware
STSW-STM32106 STM32F2 and STM32F4 demonstration builder platform

Publications and Collaterals

Brochure

Description Version Size
pdf
STM32 F4 series - High-performance Cortex-M4 MCU
1,779 KB

Sample & Buy

Top
Part Number Marketing StatusGeneral DescriptionSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3241G-EVALActiveEvaluation board for STM32 F4 series - with STM32F417 MCUBuy Direct341.77Distributor reported inventory date: 2013-06-19
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE30
DIGIKEYOrder NowWORLDWIDE151
MOUSEROrder NowWORLDWIDE351
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback