ST Life.augmented

STEVAL-IHM036V1

Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
  • active Active

The purpose of the STEVAL-IHM036V1 demonstration board is to present a universal, fully-tested design consisting of a 3-phase inverter bridge based on the 600 V, 3 A small low-loss intelligent molded module (SLLIMM) STGIPN3H60 and the STM32F100C6T6B MCU.

The SLLIMM™ consists of short-circuit rugged IGBT’s with negative temperature coefficient. Additional auxiliary functions are undervoltage lockout and smart shut-down.

Thanks to these advanced characteristics the system achieves fast and accurate conditioning of the current feedback, rendering it capable of meeting the typical requirements for field-oriented control (FOC).

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • Complete 100 W power inverter solution
  • HV supply: 90 to 285 V AC or direct DC at 125 to 400 V DC
  • Input inrush limiter based on NTC resistor
  • Single shunt resistor current-sensing method
  • Overtemperature and overcurrent hardware protection
  • Compact and safe design
  • Test points available to allow further evaluation
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1495: Low power motor control board featuring the SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
2.0 309 KB

User Manual

Description Version Size
pdf
UM1483: Low power motor control board STEVAL-IHM036V1 featuring SLLIMM™ STGIPN3H60 and MCU STM32F100C6T6B
1.1 592 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IHM036V1 gerber files
1.0 182 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IHM036V1 BOM
1.0 14 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IHM036V1 schematics
2.1 102 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
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
STEVAL-IHM036V1ActiveSTGIPN3H60; STM32F100C6T6BBuy Direct145.77Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC11
ARROWOrder NowEUROPE100
RUTRONIKOrder NowEUROPE31
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.