ST Life.augmented

STM320518-EVAL

Evaluation board for STM32 F0 series - with STM32F051R8 MCU
  • NRND NRND

The STM320518-EVAL evaluation board is a complete demonstration and development platform for the STM32 F0 series entry-level MCUs. It includes an STM32F051R8T6 ARM Cortex-M0 32-bit microcontroller with 64KB of Flash memory.

The board offers are full range of hardware features to help you evaluate all peripherals (motor control, RS232, RS485, audio DAC, Touch slider, microphone ADC, TFT LCD, IrDA, IR LED, IR receiver, LDR, MicroSD card, CEC on two HDMI connectors, RF E2PROM & Temperature sensor… etc.) and develop your own application. Extension headers allow to easily connect a daughter board or wrapping board for your specific application.

An ST-LINKV2 is integrated on the board as embedded in-circuit debugger and programmer for the STM32F051R8T6 MCU.

pdf Download
Data Brief

Key Features

  • Three 5 V power supply options:
  • Power jack
  • ST-LINK/V2 USB connector or daughter board
  • Audio speaker and microphone connected to the STM32F051R8T6 DAC and ADC
  • 2Gbyte or more MicroSD card with SPI interface
  • Temperature sensor and RF EEPROM accessible through I2C compatible serial interface
  • RS232 and RS485 communications
  • IrDA transceiver.
  • IR LED and IR receiver.
  • SWD debug support, and embedded ST-LINK/V2
  • 240x320 TFT color LCD connected to the STM32F051R8T6 SPI interface
  • Joystick with 4-direction control and selector
  • Reset, tamper and user buttons.
  • 4 color user LEDs
  • Extension connector for daughter board or wrapping board
  • MCU voltage: fixed to 3.3 V, or adjustable from 2 to 3.6 V
  • Touch slider
  • Light dependent resistor (LDR)
  • Potentiometer
  • Two HDMI connectors with DDC and CEC
  • Motor control connector
  • RoHS compliant board (lead free)

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB1641: STM320518-EVAL evaluation board
2.0 107 KB

User Manual

Description Version Size
pdf
UM1520: STM320518-EVAL demonstration firmware
1.1 3,666 KB
pdf
UM1537: STM320518-EVAL evaluation board
1.0 2,115 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STM320518-EVAL gerber files
1.0.0 1,388 KB

Bill of Materials

Description Version Size
zip
STM320518-EVAL BOM
1.0.0 5 KB

Schematic Pack

Description Version Size
zip
STM320518-EVAL schematics
1.0.0 1,404 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-STM32122 STM320518-EVAL demonstration firmware (UM1520)

Sample & Buy

Top
Part Number Marketing StatusOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM320518-EVALNRNDBuy Direct194.77Distributor reported inventory date: 2014-04-16
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
P&SOrder NowASIA/PACIFIC21
ARROWOrder NowEUROPE70
DIGIKEYOrder NowWORLDWIDE51
FUTUREOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback