ST Life.augmented

STSW-STM32108

STM32F301x/302x/303x/334x DSP and standard peripherals library, including 81 examples for 25 different peripherals and template project for 5 different IDEs (UM1581)
  • active Active

The STM32F30x/31x standard peripherals library, called STSW-STM32108, covers three abstraction levels, and provides user with a complete register address mapping with all bits, bitfields and registers declared in C. This relieves the user from a cumbersome task, bringing, as an added value, a bug free reference mapping file, that allows to speed up the early project phase.

The STSW-STM32108 also includes a collection of routines and data structures, covering all peripheral functions and drivers with common API (Application Programming Interface). It can directly be used as a reference framework, since it also includes macros for supporting core-related intrinsic features, common constants, and definition of data types.

Moreover a set of examples is provided, covering all available peripherals with project templates for the most common development tools.

With the appropriate hardware evaluation board, this framework allows to get quickly started with a brand new microcontroller of the STM32F30x/31x product lines.

Each driver consists of a set of functions covering all peripheral features. The development of each driver is driven by a common API, which standardizes the driver structure, the functions and the parameter names. The driver source code is developed in 'Strict ANSI-C' (relaxed ANSI-C for projects and example files). It is fully documented and MISRA -C 2004 compliant.

Writing the whole library in 'Strict ANSI-C', makes it independent from the development tools. Only the start-up files depend on the development tools. Thanks to the standard peripherals library, low-level implementation details are transparent, so that reusing code on a different MCU requires only to reconfigure the compiler. As a result, developers can easily migrate designs across the STM32F30x/31x product lines, to quickly bring product line extensions to market without any redesign. In addition, the library is built around a modular architecture that makes it easy to tailor and run it on the same MCU, using hardware platforms different from ST evaluation boards.

pdf Download
Data Brief

Key Features

  • Low level drivers covering the peripherals, belonging to the STM32F30x/31x lines and developed in 'Strict ANSI-C'
  • I2C CPAL library providing high layer and efficient APIs for I2C peripheral communication
  • 82 examples for 24 different peripherals
  • Project templates for three different IDEs

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2741: STM32F30x/31x standard peripherals library
1.0 117 KB

User Manual

Description Version Size
pdf
UM1566: STM32F0xx and STM32F3xx I2C Communication peripheral application library (CPAL v2)
1.1 516 KB
pdf
UM1581: Description of STM32F30xx/31xx Standard Peripheral Library
1.1 8,431 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STM32CubeF3 Embedded software for STM32 F3 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)

Sample & Buy

Top
Part Number VersionMarketing StatusOrder From ST
STSW-STM321081.2.3ActiveDownload

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback