ST Life.augmented

PRT-CANopen

Port CANopen Protocol Stack / Library for STM32
  • active Active

The CANopen protocol stack/library provides CANopen compliant communication for STM32 on-board CAN controller. The communication protocol supports multi-Line, single line, master, slave, full CAN and basic CAN.

The CANopen design tool accelerates time-to-market. It is a powerful tool that allows the developer to quickly configure the protocol library, to create the EDS file and to create the object files in the library. It also provides application stubs for the customer software.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • CANopen protocol library master and/or slave, single or multi line, numerous extensions available
  • STM32F1 series, STM32F2 series and STM32F4 series driver available
  • CANopen design tool

Sample & Buy

Top
Part Number Marketing StatusSupplierThird Party link
PRT-CANopenActivePort

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.