ST Life.augmented

PRT-EtherCat

Port EtherCAT Protocol Stack / Library for STM32
  • active Active

The EtherCAT protocol stack/library provides POWERLINK compliant communication for STM32, with the addition of an external ET1100/ET1200 ASIC from Beckhoff Automation.

The EtherCAT design tool accelerates time-to-market. It is a powerful tool that allows the developer to quickly configure the protocol library, to create the ESI file and to create the object files in the library. It also provides application stubs for the customer software.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party website.

Key Features

  • EtherCAT protocol library for controlled nodes, numerous extensions available
  • STM32F1 series, STM32F2 series and STM32F4 series driver available
  • EtherCAT design tool

Sample & Buy

Top
Part Number Marketing StatusSupplierThird Party link
PRT-EtherCatActivePort

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback