32L100CDISCOVERY
Obsolete
Design Win
Discovery kit with STM32L100RC MCU

Download databrief

This product is

Obsolete
. 

We recommend you that replacement part: 

NUCLEO-L152RE

Product overview

Description

The 32L100CDISCOVERY helps you to discover the features of the STM32L100 Value Line 32-bit Cortex®-M3 microcontrollers and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32L100RCT6 , it includes an ST-LINK/V2 embedded debug tool, LEDs, pushbuttons for easy connection of additional components and modules.

  • All features

    • STM32L100RCT6 microcontroller featuring 256 KB of Flash memory, 16 KB of RAM in an LQFP64 package
    • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
    • Board power supply: through USB bus or from an external 5 V supply voltage
    • External application power supply: 3 V and 5 V
    • Four LEDs:
      • LD1 (red) for 3.3 V power on
      • LD2 (red/green) for USB communication
      • LD3 (green) for PC9 output
      • LD4 (blue) for PC8 output
    • Two push buttons (user and reset)
    • Extension header for all LQFP64 I/Os for quick connection to prototyping board and easy probing
    • Comprehensive free software including a variety of examples, part of STSW-STM32131 package