ST Life.augmented

STEVAL-ILL061V1

High brightness RGB LED array driver with local dimming and diagnostics based on LED1642GW and STM32
  • active Active

The STEVAL-ILL061V1 is a high brightness RGB LED array driver system evaluation board with local dimming and diagnostics based on LED1642GW independent PWM LED driver controlled through an STM32 microcontroller SPI interface.

An ST L7981 DC-DC converter provides the voltages/power for overall functioning of the board.

pdf Please read
Errata Sheet
pdf Download
Data Brief

Key Features

  • High brightness 4x4 RGB LED matrix
  • Complete hardware and software package
  • Various preconfigured and programmable patterns
  • Open/short error simulation and real-time detection
  • 6 to 28 V DC polarity-independent power supply
  • GUI for advanced driver configuration
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2085: High brightness RGB LED array driver with local dimming and diagnostics based on the LED1642GW and STM32
1.0 154 KB

User Manual

Description Version Size
pdf
UM1698: STEVAL-ILL061V1: high brightness RGB LED array driver with local dimming and diagnostics based on LED1642GW and STM32
1.0 4,411 KB

Presentations & Training Material

Presentations

Description Version Size
pdf
STEVAL-ILL061V1 Overview
1.0 453 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-ILL061V1 gerber files
1.0 545 KB

Bill of Materials

Description Version Size
pdf
STEVAL-ILL061V1 BOM
2.0 14 KB

Schematic Pack

Description Version Size
pdf
STEVAL-ILL061V1 schematics
1.0 128 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-ILL061FW STEVAL-ILL061V1 firmware
STSW-ILL061V1 application software setup
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
STEVAL-ILL061V1ActiveLED1642GW,STM32Buy Direct49Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE131
MOUSEROrder NowWORLDWIDE91
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback