EVAL-ST95HF
NRND
Design Win
Evaluation kit for ST95HF transceiver for NFC

Download databrief

This product is

NRND
. 

We recommend you that replacement part: 

STEVAL-25R200SA

Product overview

Description

The EVAL-ST95HF kit is created to evaluate the features of ST95HF.

This component is a 13.56 MHz near field communication transceiver featuring two modes, Tag emulation and NFC Reader, making it possible the use of two ST95HF evaluation boards face to face.

The EVAL-ST95HF board is powered through the USB bus. It consists of a ST95HF transceiver on a 47 mm x 34 mm, four turns 13.56 MHz inductive etched antenna and its associated tuning circuit components. The ST95HF communicates with the STM32F103RGT6 and the LCD screen via an SPI bus.

In Tag emulation mode it can be used with an NFC Reader (NFC smartphone, CR95HF or with another ST95HF) to exchange NDEF messages (URI, VCARD, URL). Communication protocol is based on ISO/IEC 14443 Type A.

In reader mode the ST95HF supports ISO/IEC 14443 Type A and B communications, ISO/IEC 15693 and ISO/IEC 18092 protocols.

The mode can be selected on screen by using a joystick.

  • All features

    • Ready to use printed circuit board with ST95HF 13.56 MHz transceiver (32 leads, 5x5 mm VFQFPN package):
      • Reader mode: ISO/IEC 14443 Type A; ISO/IEC 15693; ISO/IEC 18092
      • Card Emulation mode: ISO/IEC 14443 Type A
    • STM32F103RGT6, an STM32 32-bit ARM® Cortex® microcontroller in LQFP64 package, with 1 Mbyte of Flash memory
    • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB, and associated tuning circuit
    • Mini USB connector for board powering
    • Five different color LEDs, indicating the presence of RF field and protocol used to communicate
    • JTAG connector for microcontroller firmware download and debug
    • Joystick for menu selection
    • LCD color screen (320 x 200 pixels)
    • USB cable: Type A / mini B

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
EVAL-ST95HF
NRND
CONTRACTS Industrial Ecopack2 - - -

EVAL-ST95HF

Package:

CONTRACTS

Material Declaration**:

Marketing Status

NRND

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-ST95HF

Distributor availability of EVAL-ST95HF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-ST95HF NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-ST95HF

Supplier:

ST

Core Product:

ST95HF

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors