ST Life.augmented

STEVAL-IDW001V1

Wi-Fi daughterboard for STM32F0DISCOVERY
  • active Active

The STEVAL-IDW001V1 provides a platform for evaluation of ST’s SPWF01SA.11 Wi-Fi module. This product evaluation board integrates connectors for use in conjunction with the STM32F0DISCOVERY or with the STEVAL-PCC018V1.

With the STM32F0DISCOVERY, it can be used as a USB dongle on a PC to evaluate the AT commands that are available in the Wi-Fi module firmware. This can be done using a PC utility such as HyperTerminal or similar.

When integrated with the STM32F0DISCOVERY, the STEVAL-IDW001V1 allows the use of the Wi-Fi module as a network co-processor for the STM32F0 microcontroller. In this case it is necessary to write an application for the microcontroller to pilot the Wi-Fi module capabilities.

pdf Download
Data Brief

Key Features

  • Integrated SPWF01SA.11 Wi-Fi module
  • Used as daughterboard for the STM32F0DISCOVERY
  • Can be used with the STEVAL-PCC018V1 UART to USB bridge board
  • Integrated reset button
  • Integrated power LED
  • Dimensions: 53 mm x 65 mm
  • RoHS compliant

Image

Design Resources

Top

Technical Documentation

Product Specifications

Description Version Size
pdf
DB2213: Wi-Fi daughterboard for STM32F0DISCOVERY
1.0 388 KB

Hardware Resources

Board Manufacturing Specification

Description Version Size
zip
STEVAL-IDW001V1 gerber files
2.0 299 KB

Bill of Materials

Description Version Size
pdf
STEVAL-IDW001V1 BOM
2.0 9 KB

Schematic Pack

Description Version Size
pdf
STEVAL-IDW001V1 schematics
3.0 124 KB

Related Tools and Software

Related Tools and Software

Part Number Description
STSW-IDW002 Hands on Wi-Fi firmware for STEVAL-IDW001V1
STSW-IDW001 Wi-Fi demo firmware for STM32F0DISCOVERY motherboard and STEVAL-IDW001 daughterboard
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
STEVAL-IDW001V1ActiveSPWF01SA.11Buy Direct56.35Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA611
ARROWOrder NowEUROPE480
RUTRONIKOrder NowEUROPE421
DIGIKEYOrder NowWORLDWIDE141
FUTUREOrder NowWORLDWIDE61
MOUSEROrder NowWORLDWIDE51
Ecopack2-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Feedback Form
Customer Feedback