32F746GDISCOVERY
Active
Design Win
Discovery kit with STM32F746NG MCU

Download databrief Order Direct

Product overview

Description

The 32F746GDISCOVERY Discovery kit is a complete demonstration and development platform for STMicroelectronics Arm® Cortex®-M7-core-based STM32F746NG (STM32F746NGH6 order code) microcontroller.

The 32F746GDISCOVERY board is used as a reference design for user application development before porting to the final product, simplifying application development. It enables a wide range of applications with audio, multi-sensor support, graphics, security, video, and high-speed connectivity features.

The ARDUINO Uno V3 connectivity support provides unlimited expansion capabilities with a large choice of specialized add-on boards. The 32F746GDISCOVERY board is provided with the STM32CubeF7 MCU Package, which offers a comprehensive STM32 software HAL library, as well as various software examples.

  • All features

    • STM32F746NGH6 Arm® Cortex® core-based microcontroller with 1 Mbyte of flash memory and 340 Kbytes of RAM, in a BGA216 package
    • 4.3” RGB 480×272 color TFT LCD with capacitive touch panel
    • Ethernet compliant with IEEE-802.3-2002
    • USB OTG HS
    • USB OTG FS
    • SAI audio codec
    • Two MEMS digital microphones
    • 128‑Mbit Quad-SPI flash memory
    • 128‑Mbit SDRAM (64 Mbits accessible)
    • Two user and reset push-buttons
    • Board connectors:
      • Camera
      • microSD™ card
      • RF-EEPROM daughterboard connector
      • 2×USB with Micro-AB
      • Ethernet RJ45
      • SPDIF RCA input connector
      • Audio line in and line out jack
      • Stereo speaker outputs
      • ARDUINO® Uno V3 expansion connectors
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • Power supply output for external applications: 3.3 or 5 V
    • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F746G-DISCO
Active
Ecopack1 - -

STM32F746G-DISCO

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32F746G-DISCO

Distributor availability of STM32F746G-DISCO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F746G-DISCO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F746G-DISCO

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32F746NG

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors