STSW-LINK007
Active
Design Win
ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

Get Software Download databrief

Product overview

Description

STSW-LINK007 is the firmware upgrade application for ST-LINK, ST-LINK/V2, ST-LINK/V2-1, and STLINK-V3 boards through the USB port.

For more details refer to the release note Firmware upgrade for ST-LINK, ST-LINK/V2, ST-LINK/V2-1 and STLINK-V3 boards (RN0093) available from the www.st.com website.

  • All features

    • The package contains:
      • An executable for Windows®
      • A Java® application for macOS®, Linux® and Windows®

Get Software

STMicroelectronics recommends always keeping your software up to date
Build secure, connected, and graphics-rich designs