X-CUBE-NFC1
Active
Design Win
STM32Cube expansion software for X-NUCLEO-NFC01A1

Get Software Download databrief

Product overview

Description

This software includes drivers for M24SR devices (NFC tag type 4A), running on STM32.

It is built on top of STM32Cube software technology that ease portability across different STM32 microcontrollers.

The software comes with examples of implementation of such driver for X-NUCLEO-NFC01A1 expansion board.

  • All features

    • Complete middleware to build applications using M24SR dynamic NFC tag.
    • Easy portability across different MCU families thanks to STM32Cube.
    • Sample application to transmit NDEF message to a NFC capable smartphone.
    • After first M24SR programming the demonstration can work even without power. (M24SR will act as a classic tag).

Get Software