Zigbee® is an IEEE 802.15.4-based wireless protocol designed by the Zigbee Alliance. Zigbee is a reliable, low-power and interoperable protocol that shows high immunity in noisy RF environments. The Zigbee PRO certification ensures smart object interoperability, enabling IoT devices from different vendors to work together. interoperability between products from different vendors. STMicroelectronics is a member of the Zigbee Alliance, present at has a seat on the Board of Directors as Zigbee solution promoter, as well as and is a council member of the Zigbee Alliance Member Group China (ZMGC). IEEE 802.15.4 is a technical standard managed by the IEEE 802.15 working group. It defines the physical layer, providing a generic standard for the MAC layer that acts as the foundation of several protocols, including Zigbee. The well-known STM32WB 2.4GHz wireless MCUs offer a free, comprehensive, robust and certified environment including the Zigbee PRO 2017 software stack.

Our Zigbee-certified solutions

The Zigbee 3.0 Clusters are ideal for home or building automation applications, medical device data collection, and for other applications with low-power low-bandwidth needs, designed for small-scale wireless projects.  Using Zigbee PRO with Zigbee 3.0 ZCL allows developers to speed up the certification process and reduces product development costs. 

The STM32WB Zigbee solution is based on a market-proven Zigbee PRO 2017 protocol stack, and to further ease development, ST supports 46 Zigbee 3.0 clusters that help users quickly establish device application.   Because some designers may have already adopted previous Zigbee stacks as the standard evolves, further 21 clusters support legacy products to ensure portfolio continuity. 

The STM32WB is a certified platform offering different features in order to perfectly match device configuration. FFD (Full Feature Device) and RFD (Reduced Feature Device) configurations are available and provide more freedom in device sizing, including the OTA capability.  STM32WB is also suitable for battery-powered or even battery-less applications thanks to Green power support.  

Other applications targeting energy and water monitoring are covered with our Smart Energy 1.4 profile support.  

Our wide choice of packages, including QFN, Wafer Level Chip Scale Package (WLCSP) and pre-certified LGA module, is complemented by a rich STM32Cube evaluation and development environment for speeding up time to market.

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeWB

      Active

      STM32Cube MCU Package for STM32WB series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, BLE, Thread and Zigbee stacks - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeWB

      Description:

      STM32Cube MCU Package for STM32WB series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, BLE, Thread and Zigbee stacks - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeMonRF

      Active

      Software tool to test the RF performance of STM32-based hardware devices

      STM32 performance and debuggers ST
      STM32CubeMonRF

      Description:

      Software tool to test the RF performance of STM32-based hardware devices

      STM32CubeProgrammer

      Active

      STM32CubeProgrammer software for all STM32

      STM32 programmers ST
      STM32CubeProgrammer

      Description:

      STM32CubeProgrammer software for all STM32

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      P-NUCLEO-WB55

      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STM32WB55CG STM32 Nucleo boards ST
      P-NUCLEO-WB55
      Active

      Bluetooth 5 and 802.15.4 Nucleo Pack including USB dongle and Nucleo-64 with STM32WB55 MCUs, supports Arduino Uno V3 and ST morpho connectivity

      STEVAL-PROTEUS1

      Active

      Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module

      - Sensing ST
      STEVAL-PROTEUS1
      Active

      Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module