Simplify PLC and CNC actuation with advanced power switches

and our smart plug-and-play reference design

Rapid development with high-side drivers for smart factory automation

Rapid development with high-side drivers for smart factory automation

Our integrated ecosystem simplifies high-power load management to help you achieve faster time-to-market. This comprehensive plug-and-play platform for  highly rugged and compact ST quad high-side switches accelerates your development of high-power load management for demanding industrial and smart consumer applications.

Space and simplicity

  • Shrink your PCB with compact quad switches and certified hardware.
  • Seamless integration to simplify complex load control.
  • Reduce BOM and lower costs with fewer external components.

Robustness and efficiency

  • Long-term reliable operation even under demanding cycles.
  • Manage R, L, C loads with built-in protections to handle any industrial load.
  • High efficiency, low RDS(ON)  minimizes heat dissipation.
Show More
Show Less

Speed to market

  • Plug-and-Play project acceleration with verified reference design.
  • Prevalidated software with STM32Cube for a major head start in development.
  • Fast prototyping and rapid testing with dedicated evaluation boards.
Show More
Show Less

Tailored solutions for your specific
load requirements

Precision control for applications up to 0.7 A per channel

The IPS4140HQ is a quad high-side switch designed to drive industrial loads up to 0.7 A per channel. This ultra-rugged and compact device is engineered for high reliability and is ideal for space-sensitive applications such as slim digital output (DO) modules in programmable logic controllers (PLCs). 

The P-NUCLEO-IOD5A1 is a comprehensive STM32 development kit featuring the L6364Q IO-Link transceiver, the IPS4140HQ power switch, and an STM32G071RB MCU to allow fast prototyping of intelligent actuation and sensing applications.

Enhanced power for applications up to 1.1 A per channel

The IPS4140HQ-1 allows driving higher current loads up to 1.1 A per channel, offering a scalable solution within the same product family by extending the current driving capability for more demanding applications.

Webinar

Answering key challenges in factory and building automation