In-person event

SEMICON SEA 2025

On

20 - 22 May, 2025

In

Singapore

Singapore

20 - 22 May, 2025

Register now

Scroll down for more details

Demonstrations. 10+ innovative demonstrations.

Speeches. 4 presentations at onsite forums

Network. 10+ experts on site.

Visit our booth to learn more about ST's operations in Singapore!

Semicon Sea 2025

Join us at SEMICON SEA 2025

Join us at SEMICON SEA 2025

Visit the STMicroelectronics booth to learn about our operations in Singapore. Discover how our fabs are leading the way in digitalization and automation. Explore interactive demos on Sensors, Power Management (SiC), Automotive, and Industrial applications. Increase your awareness of our innovative solutions and see how we are transforming technology. Join us to connect, learn, and innovate!

    

21 May | Advanced Packaging & Heterogeneous Integration Summit
10.00 AM

Panel Level Packaging: Challenges and advantages in packaging R&D and high-volume production

Venue: Heliconia 3410A – 3511, 3/F

Speaker

Mr. David Gani, Director, Back-end Manufacturing and Technology R&D 

Register now
22 May | Sustainability Forum
9.30 AM

Accelerating sustainable transformation in technology and beyond to reduce emissions

Venue: Cassia 3311-3312, 3/F

Speaker

Mr. Edoardo Auteri, Head of Sustainability Programs – Asia Pacific excluding China Region 

Register now
22 May | Smart MedTech Forum
10.00 AM

A new wave of sensors for vital sign monitoring

Venue: Cassia 3211-3212, 3/F

Speaker

Mr. Alberto Leotti, MEMS R&D, Lab-in-Fab Operations Manager

Register now
22 May | Workforce Development Stage
12.40 PM

STMicroelectronics: Our Technology starts with You

Venue: Workforce Development Stage |

Speaker

Mr. Choon Fatt Chong

Note: Complimentary entry

Our demos

AI assistance

AI Assistant

An intelligent personal assistant terminal enhanced by various AI features implemented in the STM32N6 MCU. Currently the AI assistant works with a pose estimation demo powered by YOLOv8n, showcasing its ability to understand and respond to human gestures, and the inference time could reach 25 fps. 
Robotic Hand

Robotic Hand

The demo is powered by a STM32N6 microcontroller to run a gesture recognition model through the N6's built-in NPU, coupled with the VD66GY high-sensitivity color image sensor, to achieve gesture recognition. Then, by using the STM32MP257 PLC demonstration board to convert the data format of the 21 identified key point data, the motion of the 15 servo motors of the dexterous hand can be controlled to achieve real-time tracking of gestures by the dexterous hand.
ST60 Wireless Data Transfer

ST60 Wireless Data Transfer

The ST60A2 is an RF millimeter-wave transceiver product operating in the 60 GHz VBand. It provides a very power efficient and high data-rate wireless link enabling freedom from physical cables and connectors for short-range (a few cm) point-topoint communications, using a variety of external antennas (such as patch antennas designed on PCB or highly directive SMT horn antennas allowing both end-fire and broadside radiation patterns). 
Factory Automation Demo

Factory Automation Demo

This factory automation demo panel features a PLC solution based on STM32MP257, an HMI solution based on STM32MP135, and a servo drive solution with STSPIN32G4. It includes an EtherCAT interface IO-Link Master to manage industrial sensors (vibration, TOF distance measurement, RFID) and actuators (4-ch low side IPS for tower light, 32-ch high side IPS for solenoid air valves). The IO-Link Master also handles 8-ch digital input and output. Sensors control actuators via programmable logic. The HMI panel displays device status and allows direct control. The panel includes a high-density servo drive with STO function, testable via HMI.
Ki Cordless Kitchen

Ki Cordless Kitchen

The Ki Cordless Kitchen System revolutionizes culinary convenience with advanced technology. ST IH series IGBTs ensure efficient power management, while the STM32G4 MCU provides precise control and seamless operation. Integrated ST NFC technology enables effortless connectivity, making device pairing simple. For enhanced security, ST SAFE safeguards user data, ensuring a secure cooking environment. These components create a reliable, efficient, and user-friendly kitchen experience, transforming everyday cooking into a futuristic, hassle-free activity.
ST VL53L8

ST VL53L8 Smart Presence/Gesture Control

The demo detects human presence and reacts to hand control behavior to wake up and responds to instructions. It is powered by VL53L8CX which is an 8x8 multizone, ToF ranging sensor, which enhances performance under ambient light with a reduced power consumption.
ST ISPU

ST ISPU with Sliding Discrete Fourier Transform

The ISPU (Intelligent Sensor Processing unit) is ST’s latest Edge Computing core. DSP code developed by application is able to be ported into the ISPU and runs in the IMU sensor. FT (Fourier Transform) is one of the essential function for condition monitoring in today’s AI enabled Industrial. SDFT(Sliding Discrete Fourier Transform) is loaded into this AI core to demonstrate the capability of the ISPU.​
ST Biosensors

ST Biosensors

An Accelerometer embeds a vAFE (vertical analog front-end) and an AI core with Machine Learning and Finite State Machine. It is able to detect biopotentials by means of the external electrodes connected to the device so as to provide the data for ENG, ECG, EEG, Heart rate and Motion Detection applications.​

Register for SEMICON SEA

Contact your ST representative to schedule a meeting. 

On

20 - 22 May, 2025

In

Singapore

Register now

Marina Bay Sands Expo & Convention Center

10 Bayfront Ave, Singapore 018956

Semicon Sea map Semicon Sea map Register now

Register for SEMICON SEA

Contact your ST representative to schedule a meeting. 

20 - 22 May, 2025

Singapore

Semicon Sea map Register now

Join our onsite robotic experience

ST will be organizing onsite 1:1 robotic hands-on sessions on 22 May. 

Register your interest via link below.
Limited seats available!