ST60A2

Active
Design Win

60 GHz V-band contactless connectivity transceiver with SLVS or GPIO tunneling

Download databrief

Product overview

Description

The ST60A2 is an RF millimeter-wave transceiver product operating in the 60 GHz V-Band. It provides a very power efficient and high data-rate wireless link enabling freedom from physical cables and connectors for short-range (a few cm) point-to-point communications, using a variety of external antennas (such as patch antennas designed on PCB or highly directive SMT horn antennas allowing both end-fire and broadside radiation patterns).

The ST60A2 offers best-in-class wireless performance with transfer speeds up to 6.25 Gbit/s, along with very low power consumption. Its unmatched efficiency, very small form factor, and innovative architecture designed for optimized system bill of materials, make it ideally suited for a wide range of applications including personal electronics, industrial, computer, and peripherals.

  • All features

    • 60 GHz V-Band transceiver for short range contactless connectivity
    • Up to 6.25 Gbit/s data rate
    • Compact solution integrating full RF transceiver operating in half-duplex mode
    • Low-power ASK modulation scheme supported
    • Differential SLVS input-output port (NRZ), or single-ended CMOS 1.8 V bidirectional data for low data rate. The latter goes from 9.6 Kbit/s to 100 Mbit/s with 15 pF PCB load.
    • 28 dB typical total link budget at 5 Gbit/s
    • 7 ns typical propagation delay
    • Supply voltage: power-optimized dual 1.8 V and 1.45 V supply or single-supply 1.8 V
    • Low power consumption (typical values at 3.125 Gbit/s with dual power supplies)
      • 55 mW in Tx mode
      • 30 mW in Rx mode
      • 7.7 μW in Off mode
    • 8.9 pJ/bit for Tx mode and 6.4 pJ/bit for Rx mode at maximum data rate
    • 50 Ω single-ended nominal RF input/output impedance with recommended PCB transition
    • Operating temperatures:
      • Consumer range: -20 to 85 °C
      • Industrial range: -40 to 105 °C
    • Package: VFBGA 2.2 mm x 2.2 mm x 0.8 mm, 25 balls, 5x5 array, 0.4 mm pitch
    • Optimized BOM without external matching network and clock references

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST60A2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST60A2G0C1D7GTO
Active
VFBGA 25 2.2X2.2X0.8 P 0.4 mm Industrial Ecopack2 - -
ST60A2G0C1D7GYO
Active
VFBGA 25 2.2X2.2X0.8 P 0.4 mm Industrial Ecopack2 - -
ST60A2G0I1D7GTO
Active
VFBGA 25 2.2X2.2X0.8 P 0.4 mm Industrial Ecopack2 - -
ST60A2G0I1D7GYO
Active
VFBGA 25 2.2X2.2X0.8 P 0.4 mm Industrial Ecopack2 - -

ST60A2G0C1D7GTO

Package:

VFBGA 25 2.2X2.2X0.8 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFBGA 25 2.2X2.2X0.8 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST60A2G0C1D7GYO

Package:

VFBGA 25 2.2X2.2X0.8 P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFBGA 25 2.2X2.2X0.8 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST60A2G0I1D7GTO

Package:

VFBGA 25 2.2X2.2X0.8 P 0.4 mm

Material Declaration**:

Marketing Status

Active

Package

VFBGA 25 2.2X2.2X0.8 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST60A2G0I1D7GYO

Package:

VFBGA 25 2.2X2.2X0.8 P 0.4 mm

Material Declaration**:

Marketing Status

Active

Package

VFBGA 25 2.2X2.2X0.8 P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Sustainable benefit
min
max
ST60A2G0C1D7GTO
Available at distributors

Distributor availability of ST60A2G0C1D7GTO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST60A2G0C1D7GYO
Available at distributors

Distributor availability of ST60A2G0C1D7GYO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST60A2G0I1D7GTO
Available at distributors

Distributor availability of ST60A2G0I1D7GTO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST60A2G0I1D7GYO
Available at distributors

Distributor availability of ST60A2G0I1D7GYO

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST60A2G0C1D7GTO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST60A2G0C1D7GTO

Operating Temperature (°C)

Min:

Max:

Sustainable benefit:

-

Distributor Name

Distributor reported inventory date:

ST60A2G0C1D7GYO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST60A2G0C1D7GYO

Operating Temperature (°C)

Min:

Max:

Sustainable benefit:

-

Distributor Name

Distributor reported inventory date:

ST60A2G0I1D7GTO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST60A2G0I1D7GTO

Operating Temperature (°C)

Min:

Max:

Sustainable benefit:

-

Distributor Name

Distributor reported inventory date:

ST60A2G0I1D7GYO Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST60A2G0I1D7GYO

Operating Temperature (°C)

Min:

Max:

Sustainable benefit:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors