All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      I-NUCLEO-NETX

      Active

      netSHIELD industrial ethernet protocols expansion board for STM32 Nucleo

      Evaluation boards from partners Hilscher
      I-NUCLEO-NETX

      Description:

      netSHIELD industrial ethernet protocols expansion board for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-S2LP-DK

      Active

      Evaluation SW package based on S2-LP

      Evaluation tool software ST
      STSW-S2LP-DK

      Description:

      Evaluation SW package based on S2-LP
    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeL1

      Active

      STM32Cube MCU Package for STM32L1 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL1

      Description:

      STM32Cube MCU Package for STM32L1 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing, Graphic - and examples running on ST boards)

      STSW-STM32143

      Active

      STM32 Nucleo examples, based on Standard Peripheral Library (UM1726)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32143

      Description:

      STM32 Nucleo examples, based on Standard Peripheral Library (UM1726)

      X-CUBE-SBSFU

      Active

      Secure boot & secure firmware update software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SBSFU

      Description:

      Secure boot & secure firmware update software expansion for STM32Cube

      X-CUBE-TIMCOOKER

      Active

      Applicative examples for STM32 general-purpose timers software expansion for STM32Cube (AN4776)

      STM32Cube Expansion Packages ST
      X-CUBE-TIMCOOKER

      Description:

      Applicative examples for STM32 general-purpose timers software expansion for STM32Cube (AN4776)
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-67W61M1

      Active

      Wi-Fi 6 & Bluetooth LE expansion board for STM32 Nucleo boards based on ST67W611M1 Wi-Fi module

      STM32 Nucleo expansion boards ST
      X-NUCLEO-67W61M1

      Description:

      Wi-Fi 6 & Bluetooth LE expansion board for STM32 Nucleo boards based on ST67W611M1 Wi-Fi module

      X-NUCLEO-LPM01A

      Active

      STM32 Power shield, Nucleo expansion board for power consumption measurement (UM2243)

      STM32 Nucleo expansion boards ST
      X-NUCLEO-LPM01A

      Description:

      STM32 Power shield, Nucleo expansion board for power consumption measurement (UM2243)

      X-NUCLEO-NFC01A1

      Active

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-NFC01A1

      Description:

      Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo
    • Part number
      Status
      Description
      Type
      Supplier

      Systerel Embedded Systems Development

      Active

      Advanced embedded systems and safety-critical software development for high-integrity industrial applications

      Engineering services from partners Systerel
      Systerel Embedded Systems Development

      Description:

      Advanced embedded systems and safety-critical software development for high-integrity industrial applications
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 performance and debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STM32CubeIDE

      Active

      Integrated Development Environment for STM32

      STM32 IDEs ST
      STM32CubeIDE

      Description:

      Integrated Development Environment for STM32

      STM32CubeMX

      Active

      STM32Cube initialization code generator

      STM32 configurators and code generators ST
      STM32CubeMX

      Description:

      STM32Cube initialization code generator

      STM32CubeProgrammer

      Active

      STM32CubeProgrammer software for all STM32

      STM32 programmers ST
      STM32CubeProgrammer

      Description:

      STM32CubeProgrammer software for all STM32

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 utilities ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows

      STM32 utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows