STM32F4DISCOVERY

Active
Design Win

Discovery kit with STM32F407VG MCU * New order code STM32F407G-DISC1 (replaces STM32F4DISCOVERY)

Download databrief

Product overview

Description

The STM32F4DISCOVERY Discovery kit leverages the capabilities of the STM32F407 high-performance microcontrollers, to allow users to develop audio applications easily. It includes an ST-LINK/V2-A embedded debug tool, one MEMS digital accelerometer, one digital microphone, one audio DAC with integrated class D speaker driver, LEDs, push buttons, and a USB OTG Micro-AB connector.

Specialized add-on boards can be connected by means of the extension header connectors.

  • All features

    • STM32F407VGT6 microcontroller featuring 32-bit Arm® Cortex®-M4 with FPU core, 1-Mbyte flash memory and 192-Kbyte RAM in an LQFP100 package
    • USB OTG FS
    • MEMS 3-axis accelerometer
    • MEMS audio sensor omni-directional digital microphone
    • Audio DAC with integrated class D speaker driver
    • User and reset push buttons
    • Eight LEDs:
      • LD1 (red/green) for USB communication
      • LD2 (red) for 3.3 V power on
      • Four user LEDs, LD3 (orange), LD4 (green), LD5 (red) and LD6 (blue)
      • Two USB OTG LEDs, LD7 (green) VBUS and LD8 (red) over-current
    • Board connectors:
      • USB with Micro-AB
      • Stereo headphone output jack
      • 2.54 mm pitch extension header for all LQFP100 I/Os for quick connection to prototyping board and easy probing
    • Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
    • External application power supply: 3 V and 5 V
    • Comprehensive free software including a variety of examples, part of STM32CubeF4 MCU Package, or STSW-STM32068 for using legacy standard libraries
    • On-board ST-LINK/V2-A debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STM32F407G-DISC1
Active
Ecopack1 - -

STM32F407G-DISC1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

Longevity Commitment

-

Longevity Starting Date

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
STM32F407G-DISC1
Available at distributors

Distributor availability of STM32F407G-DISC1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STM32F407G-DISC1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32F407G-DISC1

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

STM32F407VG

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Add Wi-Fi, Bluetooth LE, and Matter to your IoT designs - prototype fast with the ST67W expansion board.