Product overview
Description
The STM32L562E-DK Discovery kit is a complete demonstration and development platform for Arm® Cortex®-M33 with Arm® TrustZone® and ARMv8-M mainline security extension core-based STM32L562QEI6Q microcontroller, with 512 Kbytes of flash memory and 256 Kbytes of SRAM.
The STM32L562E-DK Discovery kit uses the STM32L562QEI6Q innovative ultra-low-power oriented features to enable prototyping for many wearable or sensor applications, with state-of-the-art energy efficiency, secure boot, and TrustZone®-based software isolation.
For even more user-friendliness, the on-board STLINK-V3E debugger provides out-of-the-box loading and debugging capabilities, as well as a USB Virtual COM port bridge.
-
All features
- STM32L562QEI6Q microcontroller featuring 512 Kbytes of flash memory and 256 Kbytes of SRAM in a BGA132 package
- 1.54" 240 × 240 pixel-262K color TFT LCD module with a parallel interface and touch‑control panel
- USB Type-C® Sink device FS
- On-board energy meter: 300 nA to 150 mA measurement range with a dedicated USB interface
- SAI audio codec
- MEMS digital microphones
- 512-Mbit Octo‑SPI flash memory
- Bluetooth® Low Energy V4.1 module
- iNEMO 3D accelerometer and 3D gyroscope
- Two user LEDs
- User and reset push-buttons
- Board connectors:
- USB Type-C®
- microSD™ card
- Stereo headset jack including analog microphone input
- JTAG debugger
- DPM dynamic-power measurement interface for external device
- STMod+ expansion connector with fanout expansion board for Wi‑Fi®, Grove, and mikroBUS™ compatible connectors
- Pmod™ expansion connector
- Audio MEMS daughterboard expansion connector
- ARDUINO® Uno V3 expansion connector
- Flexible power-supply options: ST-LINK USB VBUS, USB connector, or external sources
- On-board STLINK-V3E debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32CubeL5 MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
You might also like...
Featured Videos
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.2 | 26 Mar 2024 | 26 Mar 2024 | |
ZIP | 2.2 | 26 Mar 2024 | 26 Mar 2024 | |
ZIP | 2.0 | 22 Jun 2023 | 22 Jun 2023 | |
ZIP | 1.1 | 22 Jun 2023 | 22 Jun 2023 |
Bill of Materials (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 2.1 | 31 Jan 2024 | 31 Jan 2024 | |
ZIP | 2.0 | 22 Jun 2023 | 22 Jun 2023 |
Schematic Pack (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 15 Oct 2024 | 15 Oct 2024 | ||
1.0 | 26 Sep 2019 | 26 Sep 2019 | ||
1.0 | 22 Jun 2023 | 22 Jun 2023 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
STM32L562E-DK | Active | Ecopack1 | |
STM32L562E-DK
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STM32L562E-DK | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
STM32L562E-DK Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors