Loading spinner

FP-SNS-MOTENV1

Active
Design Win

STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors

Get Software Download databrief

Product overview

Description

FP-SNS-MOTENV1 is an STM32Cube function pack, which lets you connect your IoT node to a smartphone via BLE and uses a suitable Android™ or iOS™ application, such as the STBLESensor app, to view real-time motion and environmental (such as temperature and relative humidity) sensor data.

This package also enables advanced functions such as the sensor data fusion and accelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition, and real-time information about the number of steps and cadence which the user just performed with the device, that is, a cell phone.

Together with the suggested combination of STM32 and ST devices, it can be used to develop specific wearable and environmental applications, or smart things applications in general.

The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board and expansion boards.

The software is available also on GitHub, where the users can signal bugs and propose new ideas through [Issues] and [Pull Requests] tabs.

  • All features

    • Complete firmware to develop an IoT node with BLE connectivity, environmental and motion sensors
    • Middleware libraries for sensor data fusion and accelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition and pedometer
    • Compatible with STBLESensor applications for Android/iOS, to perform sensor data reading, motion algorithm features demo and firmware update (FOTA)
    • Sample implementations available for the X-NUCLEO-IKS4A1 and X-NUCLEO-BNRG2A1 connected to a NUCLEO-U575ZI-Q or NUCLEO-F401RE or NUCLEO-L476RG or NUCLEO-L053R8 board
    • Compatible with STM32CubeMX, can be downloaded from st.com and installed directly into STM32CubeMX
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

STMicroelectronics recommends always keeping your software up to date