STM32 ODE function pack for IoT node with BLE connectivity and environmental and motion sensors

FP-SNS-MOTENV1 is an STM32Cube function pack, which lets you connect your IoT node to a smartphone via BLE and uses a suitable Android™ or iOS™ application, such as the BlueMS app, to view real-time motion and environmental (such as temperature, relative humidity, carbon monoxide) sensor data.

This package also enables advanced functions such as the sensor data fusion and accelerometer-based real-time activity recognition.

Together with the suggested combination of STM32 and ST devices, it can be used to develop specific wearable and environmental applications, or smart things applications in general.

The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board and expansion boards.

Key Features

  • Complete firmware to develop an IoT node with BLE connectivity, environmental and motion sensors
  • Middleware libraries for sensor data fusion and accelerometer-based real-time activity recognition
  • Compatible with BlueMS applications for Android/iOS, to perform sensor data reading, motion algorithm features demo and firmware update (FOTA)
  • Example implementation available for the X-NUCLEO-IKS01A2 (or X-NUCLEO-IKS01A1), P-NUCLEO-IKA02A1 and X-NUCLEO-IDB05A1 (or X- NUCLEO-IDB04A1) connected to a NUCLEO-F401RE or NUCLEO-L476RG or NUCLEO-L053R8 board
  • Easy portability across different MCU families, thanks to STM32Cube
  • Free, user-friendly license terms

Image

×

Resources

Technical Documentation

Product Specifications
Description Version Size
DB2852 DB2852: STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors 8.0 440 KB
User Manuals
Description Version Size
UM2016 UM2016: Getting started with the STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors 8.0 2 MB

Presentations & Training Material

Presentations
Description Version Size
FP-SNS-MOTENV1 quick start guide 2.6 2 MB
STM32 and STM8 embedded software solutions 5.0 3 MB

Legal

License Agreement
Description Version Size
SLA0077 SLA0077: SOFTWARE LICENSE AGREEMENT ("Agreement") 2.2 126 KB

Tools and Software

Ecosystems
STM32 Open Development Environment
Embedded Software
Wireless Connectivity Software
Evaluation Tools
Product Evaluation Tools
Solution Evaluation Tools

Get Software

Part Number Software Version Marketing Status Supplier Order from ST
FP-SNS-MOTENV1 3.3.0 Active ST

 

Support & Community
Solutions (1)



×