Loading spinner
05 Dec 2016 | Geneva

Miniature Multi-Sensor Module from STMicroelectronics Jumpstarts IoT and Wearable Designs

  • Sensing and connectivity hub ideal for developing products such as wearables, gaming accessories, smart-home and IoT devices
  • Leverages powerful open software ecosystem for faster time to market
Geneva / 05 Dec 2016

STMicroelectronics’ 13.5mm x 13.5mm SensorTile is currently the smallest turnkey sensor board of its type, containing a MEMS accelerometer, gyroscope, magnetometer, pressure sensor, and a MEMS microphone. With the on-board low-power STM32L4 microcontroller, it can be used as a sensing and connectivity hub for developing products such as wearables, gaming accessories, and smart-home or Internet-of-Things (IoT) devices.

Miniature Multi-Sensor Module from STMicroelectronics Jumpstarts IoT and Wearable Designs

SensorTile has a complete Bluetooth® Low-Energy transceiver including a miniature single-chip balun on-board, as well as a broad set of system interfaces that support use as a sensor-fusion hub or as a platform for firmware development. It can be simply plugged to a host board, and when powered it immediately starts streaming inertial, audio, and environmental data to ST’s BlueMS smartphone app that can be downloaded free of charge from popular app stores.

Software development is fast and easy thanks to a vast ecosystem of Application Program Interface (API) based on the STM32Cube Hardware Abstraction Layer and middleware components, including the STM32 Open Development Environment. The system is fully compatible with the Open Software eXpansion Libraries (Open.RF, and Open.AUDIO), as well as many third-party embedded sensing and voice-processing projects. Many example programs available in source code offer a starting point for evaluation and customization, including software for position sensing, activity recognition, and low-power voice communication.

The complete kit includes a cradle board, which carries the 13.5mm x 13.5mm SensorTile core system in standalone or hub mode and can be used as a reference design. This compact yet fully loaded board contains a humidity and temperature sensor, a micro-SD card socket, as well as a lithium-polymer battery (LiPo) charger. Its simple layout demonstrates how a complete wearable prototype customized with extra functionalities can be easily designed with the SensorTile core system.
The pack also contains a LiPo rechargeable battery and a plastic case that provides a convenient housing for the cradle, SensorTile, and battery combination.

Also part of the SensorTile kit is a cradle/expansion board with an analog audio output, a micro-USB connector, and an Arduino-like interface that can be plugged into any STM32 Nucleo board to expand developers’ options for system and software development. A programming cable is also included.

The SensorTile kit (STEVAL-STLKT01V1) is available now from distributors or can be purchased directly from st.com, priced at $89.00.

Main features of SensorTile core system:

  • LSM6DSM 3D accelerometer + 3D gyroscope
  • LSM303AGR 3D Magnetometer + 3D accelerometer
  • LPS22HB pressure sensor/barometer
  • MP34DT04 digital MEMS microphone
  • STM32L476 microcontroller
  • BlueNRG-MS network processor with integrated 2.4GHz radio

For further information please visit www.st.com/sensortile