CATEGORIES

DC-DC switching converters

ST’s monolithic DC-DC switching regulators offer input-voltage capability up to 61 V, buck converters able to deliver output currents up to 6 A, and high switching frequency up to 2.3MHz.

DC-DC switching regulator

 The broad portfolio of ICs is composed of highly-specialized products to meet every market requirement and power management needs: high voltage technology, together with high reliability and robustness for industrial and automotive, compactness and high efficiency for consumer applications.

These switched-mode power supply devices embed a full set of protection functions (overcurrent, overvoltage, over-temperature) to increase the MTBF and reduce the number of external components needed for power conversion. There are multiple package options, all offering compactness and high thermal performances to fit different applications.

ST also has a unique and fully isolated, resonant, single-stage direct conversion from 48 V straight to the Point-of-Load (PoL), CPU/DDR in full compliance to Intel VR13 and VR12.5 specifications, and a fully scalable solution able to manage up to 6 interleaved cells with dynamic cell shedding and pulse skipping.

 

  

 

BLOG POST:
introducing the new DCP family
Switching converters (DC-DC)
Quick reference guide
STPD01: 1st buck converter for efficient USB-C PD power stages with cable drop compensation

Programmable Buck Converter for USB Power Delivery

The STPD01 is a programmable synchronous buck converter suitable for USB power delivery applications. The device provides those voltages required by USB power delivery systems as per USB PD 3.0 spec up to 60 W output power (20 V, 3 A) and includes the necessary circuitry for cable drop compensation.

Available in QFN24L 3 x 4 mm2, the STPD01 embeds a programmable watchdog to improve the robustness and the safety of the complete system, along with overvoltage, overcurrent and overtemperature protections.

Different values of output voltage and current limitation can be also set dynamically through I2C interface.

Evaluation board is available to support developers in their designs.
STEVAL-2STPD01

38 V 1.5 A / 2 A / 3 A step-down converters with low quiescent current

The L6981, L6982, and L6983 are easy-to-use regulators delivering high-efficiency capability across all loads. The wide input voltage range (3.5 V – 38 V), makes them also the ideal solution for 24 V industrial bus-powered systems, HVAC power supplies, battery-powered equipment, decentralized intelligent nodes, and always-on devices like smart sensors.

Housed in a standard SO-8 package, the L6981 (1.5 A) and L6982 (2 A) are based on a peak current mode architecture with internal compensation, to help reducing the overall size and complexity of the end-product designs. Packaged in QFPN 16L, the L6983 (3 A) allows the switching frequency to be selected in the 200 kHz - 2.3 MHz range with optional spread spectrum for improved EMC

Evaluation boards are available, to support developers in their designs.

STEVAL-L6981CDR; STEVAL-L6981NDR

STEVAL-L6982CDR; STEVAL-L6982NDR

STEVAL-ISA208V1; STEVAL-ISA209V1

60 V 300 mA step-down converter with 10 uA quiescent current

The ST’s L7983 is a compact synchronous buck converter able to satisfy noise-sensitive applications and maximize efficiency at light load thanks to its low-noise and low-consumption modes.

With a wide input-voltage range, the L7983 can operate from 12 and 24 V industrial buses with wide safety margins. It is also suitable for battery-powered applications, industrial fail-safe systems, decentralized intelligent nodes, appliances, robotics and precision-sensing applications that leverage the easy-to-use low-noise mode.

Power supply and converter solution evaluation boards based on the L7983 are also available

Synchronous buck controller to handle extreme step-down ratios

With compact dimensions and an input-voltage range from 6 V to 75 V, the L3751 synchronous buck controller serves different applications, from industrial equipment to battery powered light electric vehicles.

Available in QFN20 package with wettable flanks, it is also suited to use in telecom and networking equipment that feature commonly used 24 V and 48 V buses.

The STEVAL-L3751V12, 100 W evaluation board, is available to help designers accelerate device selection in power-supply development.

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets