MEMS audio sensor omnidirectional stereo digital microphone

The MP34DT05 is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to produce audio sensors.

The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.

The MP34DT05 is a low-distortion digital microphone with a 64 dB signal-to-noise ratio and –26 dBFS ± 3 dB sensitivity.

The MP34DT05 is available in a top-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

Key Features

  • Single supply voltage
  • Low power consumption
  • AOP = 122.5 dBSPL
  • 64 dB signal-to-noise ratio
  • Omnidirectional sensitivity
  • –26 dBFS ± 3 dB sensitivity
  • PDM output
  • HCLGA package
    • Top-port design
    • SMD-compliant
    • EMI-shielded
    • ECOPACK® , RoHS, and “Green” compliant

Resources

Technical Documentation

Product Specifications
Description Version Size
DS11883 DS11883: MEMS audio sensor omnidirectional digital microphone 1.0 620 KB
Application Notes
Description Version Size
AN4428 AN4428: Best practices in the manufacturing process of MEMS microphones 1.1 1 MB
AN4427 AN4427: Gasket design for optimal acoustic performance in MEMS microphones 2.0 840 KB
AN4426 AN4426: Tutorial for MEMS microphones 2.0 947 KB

Presentations & Training Material

Presentations
Description Version Size
Health and Wellness Mobility Cloud computing 1 MB

Publications and Collaterals

Flyers
Description Version Size
APWorkbench software for audio ICs and MEMS microphones 1.0 2 MB
MEMS analog and digital microphones 989 KB
Support & Community


Sample & Buy

Part Number Package Packing Type Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
MP34DT05TR HCLGA 4MM X 3 MM X 1.00 MM MICRO Tape And Reel NRND - - NEC EAR99 - MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
MP34DT05TR NRNDHCLGA 4MM X 3 MM X 1.00 MM MICRO-Ecopack3 0 0
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×