High Side Driver

The VN920-E is a monolithic device designed in STMicroelectronics VIPower™ M0-3 technology, intended for driving any kind of load with one side connected to ground. Active VCC pin voltage clamp protects the device against low energy spikes (see ISO7637 transient compatibility able).

Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. The device integrates an analog current sense output which delivers a current proportional to the load current. Device automatically turns off in case of ground pin disconnection.

Key Features

  • Reverse battery protected
  • Very low standby power dissipation
  • In compliance with the 2002/95/ec european directive
  • Current limitation
  • Thermal shutdown
  • CMOS compatible input
  • Shorted load protection
  • Proportional load current sense
  • Overvoltage clamp
  • Protection against loss of ground and loss of VCC
  • Under voltage and overvoltage shutdown

Circuit Diagram

0 Download

Resources

Technical Documentation

Product Specifications
Description Version Size
DS4071 DS4071: Single channel high side driver 4.0 1 MB
Application Notes
Description Version Size
AN1596 AN1596: VIPower: high side drivers for automotive 3.2 300 KB

Publications and Collaterals

Selection Guides
Description Version Size
Smart power solutions for car body applications 4.0 3 MB
Brochures
Description Version Size
VIPower M0-7 - Miniaturized high-side driver family 1.0 2 MB
Support & Community


Sample & Buy

Part Number Package Packing Type Operating Temperature (°C) (min) Marketing Status Unit Price (US$) * Quantity ECCN (EU) ECCN (US) Country of Origin More info Order from ST Order from Distributors
VN920-12-E PENTAWATT 5 Tube - Active 1.834 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
VN920-E PENTAWATT 5 Tube - Active 1.34 1000 NEC EAR99 MOROCCO MORE INFO DISTRIBUTOR AVAILABILITY
test

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Quality & Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VN920-12-E ActivePENTAWATT 5AutomotiveEcopack1
VN920-E ActivePENTAWATT 5AutomotiveEcopack1
test

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

×